Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KLM-20-M5-10 | 20 | M5 | 0.8 | 10 | 25 | 12 | 13 | 8 | 2.77 | CAD | Cart |
KLM-20-M5-16 | 20 | M5 | 0.8 | 16 | 25 | 12 | 13 | 9 | 2.77 | CAD | Cart |
KLM-20-M5-20 | 20 | M5 | 0.8 | 20 | 25 | 12 | 13 | 9 | 2.77 | CAD | Cart |
KLM-20-M6-10 | 20 | M6 | 1 | 10 | 25 | 12 | 13 | 9 | 2.77 | CAD | Cart |
KLM-20-M6-16 | 20 | M6 | 1 | 16 | 25 | 12 | 13 | 10 | 2.77 | CAD | Cart |
KLM-20-M6-20 | 20 | M6 | 1 | 20 | 25 | 12 | 13 | 11 | 2.78 | CAD | Cart |
KLM-20-M6-30 | 20 | M6 | 1 | 30 | 25 | 12 | 13 | 13 | 2.78 | CAD | Cart |
KLM-25-M5-20 | 25 | M5 | 0.8 | 20 | 28 | 15 | 16 | 12 | 3.24 | CAD | Cart |
KLM-25-M5-25 | 25 | M5 | 0.8 | 25 | 28 | 15 | 16 | 13 | 3.24 | CAD | Cart |
KLM-25-M6-16 | 25 | M6 | 1 | 16 | 28 | 15 | 16 | 13 | 3.24 | CAD | Cart |
KLM-25-M6-20 | 25 | M6 | 1 | 20 | 28 | 15 | 16 | 14 | 3.36 | CAD | Cart |
KLM-25-M6-25 | 25 | M6 | 1 | 25 | 28 | 15 | 16 | 15 | 3.36 | CAD | Cart |
KLM-25-M6-30 | 25 | M6 | 1 | 30 | 28 | 15 | 16 | 16 | 3.36 | CAD | Cart |
KLM-25-M8-20 | 25 | M8 | 1.25 | 20 | 28 | 15 | 16 | 20 | 4.09 | CAD | Cart |
KLM-25-M8-25 | 25 | M8 | 1.25 | 25 | 28 | 15 | 16 | 22 | 4.09 | CAD | Cart |
KLM-32-M6-20 | 32 | M6 | 1 | 20 | 32 | 17 | 20 | 19 | 3.98 | CAD | Cart |
KLM-32-M6-25 | 32 | M6 | 1 | 25 | 32 | 17 | 20 | 20 | 3.98 | CAD | Cart |
KLM-32-M8-16 | 32 | M8 | 1.25 | 16 | 32 | 17 | 20 | 23 | 3.98 | CAD | Cart |
KLM-32-M8-20 | 32 | M8 | 1.25 | 20 | 32 | 17 | 20 | 25 | 3.98 | CAD | Cart |
KLM-32-M8-25 | 32 | M8 | 1.25 | 25 | 32 | 17 | 20 | 27 | 4.09 | CAD | Cart |
KLM-32-M8-30 | 32 | M8 | 1.25 | 30 | 32 | 17 | 20 | 29 | 4.09 | CAD | Cart |
KLM-32-M8-40 | 32 | M8 | 1.25 | 40 | 32 | 17 | 20 | 33 | 4.24 | CAD | Cart |
KLM-32-M10-30 | 32 | M10 | 1.5 | 30 | 32 | 17 | 20 | 40 | 4.33 | CAD | Cart |
KLM-32-M10-40 | 32 | M10 | 1.5 | 40 | 32 | 17 | 20 | 46 | 4.33 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KLM | |
---|---|
knob | Nylon 6 (Matte Black) |
Thread Part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- High quality / high-precision. Soft impression of matte black.
- Convenient long size.
- Types and thread part materials can be selected by a product code.
Product Code |
Type | Thread Part Material |
---|---|---|
KLM | Male Screw | Made of Steel |
KLMS | Male Screw | Made of Stainless Steel |
KLF | Female Screw | Made of Steel |
KLFS | Female Screw | Made of Stainless Steel |