Knobs

About Knobs

Knobs are machine elements which allow efficient tightening and loosening of screws.
The use of knobs increases work efficiency, since tools such as the wrenches and spanners used on screws are no longer required.
Efficient in places where screws are frequently handled, such as equipment changeover. Learn More About Knobs

Selection Conditions
  • Diameter24
Image Pillar Grip Pillar Grip Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob
Part Name Pillar Grip Pillar Grip Knurled Knob Knurled Knob Knurled Knob - Stainless Steel SUS316L Equivalent Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Knurled Knob
Part Number KDC-10-BK KDC-10-RD KNM-24-M6 KNMS-24-M6 KNML-24-M6 KNMS-24-M6-BK KNF-24-M6 KNFS-24-M6 KUM-24-M6
Feature Old fashion Old fashion Chrome Plating SUS303 Equivalent to SUS316L Reflection Resistance
Corrosion Resistance
Chrome Plating SUS303 Flat Type
Shape Spherical Spherical Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Male Screw
Thread Part Material Brass Brass Steel Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel Steel
Thread Size M10 M10 M6 M6 M6 M6 M6 M6 M6
Surface BK RD CR - - BK CR - CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KDC-10-BK KDC-10-RD KNM-24-M6-10 KNM-24-M6-16 KNM-24-M6-20 KNM-24-M6-25 KNM-24-M6-30 KNMS-24-M6-10 KNMS-24-M6-16 KNMS-24-M6-20 KNMS-24-M6-25 KNMS-24-M6-30 KNMS-24-M6-35 KNMS-24-M6-70 KNML-24-M6-10 KNML-24-M6-16 KNML-24-M6-20 KNML-24-M6-25 KNML-24-M6-30 KNMS-24-M6-10-BK KNMS-24-M6-16-BK KNMS-24-M6-20-BK KNMS-24-M6-25-BK KNMS-24-M6-30-BK KNF-24-M6 KNFS-24-M6 KUM-24-M6-10 KUM-24-M6-16 KUM-24-M6-20 KUM-24-M6-25 KUM-24-M6-30
Image Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs
Part Name Knurled Knob Knurled Knob - Stainless Steel Black Knurled Knob Knurled Knob Captive Knurled Knob Captive Knurled Knob Captive Knurled Knob - Stainless Steel SUS316L Equivalent Captive Knurled Knob Captive Knurled Knobs
Part Number KUMS-24-M6 KUMS-24-M6-BK KUF-24-M6 KUFS-24-M6 KNM-24-M6-SC KNMS-24-M6-SC KNML-24-M6-SC KUM-24-M6-SC KUMS-24-M6-SC
Feature Flat Type Reflection Resistance
Corrosion Resistance
Flat Type Flat Type Captive Captive
SUS304
Captive
SUS316L Equivalent
Captive Captive
SUS304
Shape Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled Knurled
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Thread Part Material Stainless Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Steel Stainless Steel
Thread Size M6 M6 M6 M6 M6 M6 M6 M6 M6
Surface - BK CR - CR - - CR CR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List KUMS-24-M6-10 KUMS-24-M6-16 KUMS-24-M6-20 KUMS-24-M6-25 KUMS-24-M6-30 KUMS-24-M6-10-BK KUMS-24-M6-16-BK KUMS-24-M6-20-BK KUMS-24-M6-25-BK KUMS-24-M6-30-BK KUF-24-M6 KUFS-24-M6 KNM-24-M6-16-SC KNM-24-M6-20-SC KNM-24-M6-25-SC KNM-24-M6-30-SC KNMS-24-M6-16-SC KNMS-24-M6-20-SC KNMS-24-M6-25-SC KNMS-24-M6-30-SC KNML-24-M6-16-SC KNML-24-M6-20-SC KNML-24-M6-25-SC KNML-24-M6-30-SC KUM-24-M6-16-SC KUM-24-M6-20-SC KUM-24-M6-25-SC KUM-24-M6-30-SC KUMS-24-M6-16-SC KUMS-24-M6-20-SC KUMS-24-M6-25-SC KUMS-24-M6-30-SC