Specs/CAD
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | d | H | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KDC-6-BK | 19 | M6 | 1 | 9 | 14 | 35 | 11 | BK | 3.36 | CAD | Cart |
KDC-6-RD | 19 | M6 | 1 | 9 | 14 | 35 | 11 | RD | 3.36 | CAD | Cart |
KDC-8-BK | 19 | M8 | 1.25 | 10 | 14 | 35 | 13 | BK | 3.52 | CAD | Cart |
KDC-8-RD | 19 | M8 | 1.25 | 10 | 14 | 35 | 13 | RD | 3.52 | CAD | Cart |
KDC-8B-BK | 20 | M8 | 1.25 | 18 | 14 | 45 | 16 | BK | 4.09 | CAD | Cart |
KDC-8B-RD | 20 | M8 | 1.25 | 18 | 14 | 45 | 16 | RD | 4.09 | CAD | Cart |
KDC-10-BK | 24 | M10 | 1.5 | 18 | 16.5 | 55 | 26 | BK | 4.83 | CAD | Cart |
KDC-10-RD | 24 | M10 | 1.5 | 18 | 16.5 | 55 | 26 | RD | 4.83 | CAD | Cart |
KDC-10B-BK | 26 | M10 | 1.5 | 18 | 18 | 65 | 30 | BK | 4.96 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KDC | |
---|---|
Grip | Nylon 6 (Various Color) |
Thread Part | Brass |
Characteristics
- There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red