Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KRM-25-M4-6 | 25 | M4 | 0.7 | 6 | 19 | 8 | 13 | 6 | 4.20 | CAD | Cart |
KRM-25-M4-10 | 25 | M4 | 0.7 | 10 | 19 | 8 | 13 | 7 | 4.20 | CAD | Cart |
KRM-25-M4-16 | 25 | M4 | 0.7 | 16 | 19 | 8 | 13 | 7 | 4.20 | CAD | Cart |
KRM-32-M5-10 | 32 | M5 | 0.8 | 10 | 22 | 10 | 15 | 11 | 3.49 | CAD | Cart |
KRM-32-M5-16 | 32 | M5 | 0.8 | 16 | 22 | 10 | 15 | 12 | 3.49 | CAD | Cart |
KRM-32-M5-20 | 32 | M5 | 0.8 | 20 | 22 | 10 | 15 | 12 | 3.49 | CAD | Cart |
KRM-32-M6-10 | 32 | M6 | 1 | 10 | 22 | 10 | 15 | 12 | 3.79 | CAD | Cart |
KRM-32-M6-20 | 32 | M6 | 1 | 20 | 22 | 10 | 15 | 14 | 3.79 | CAD | Cart |
KRM-32-M6-40 | 32 | M6 | 1 | 40 | 22 | 10 | 15 | 19 | 4.04 | CAD | Cart |
KRM-40-M6-10 | 40 | M6 | 1 | 10 | 25 | 11 | 17 | 16 | 4.45 | CAD | Cart |
KRM-40-M6-16 | 40 | M6 | 1 | 16 | 25 | 11 | 17 | 18 | 4.45 | CAD | Cart |
KRM-40-M6-20 | 40 | M6 | 1 | 20 | 25 | 11 | 17 | 18 | 4.45 | CAD | Cart |
KRM-40-M6-25 | 40 | M6 | 1 | 25 | 25 | 11 | 17 | 19 | 4.45 | CAD | Cart |
KRM-40-M8-16 | 40 | M8 | 1.25 | 16 | 25 | 11 | 17 | 23 | 4.45 | CAD | Cart |
KRM-40-M8-20 | 40 | M8 | 1.25 | 20 | 25 | 11 | 17 | 25 | 4.45 | CAD | Cart |
KRM-50-M8-16 | 50 | M8 | 1.25 | 16 | 30 | 13.5 | 20 | 29 | 5.16 | CAD | Cart |
KRM-50-M8-20 | 50 | M8 | 1.25 | 20 | 30 | 13.5 | 20 | 31 | 5.45 | CAD | Cart |
KRM-50-M8-25 | 50 | M8 | 1.25 | 25 | 30 | 13.5 | 20 | 33 | 5.45 | CAD | Cart |
KRM-50-M8-30 | 50 | M8 | 1.25 | 30 | 30 | 13.5 | 20 | 35 | 5.57 | CAD | Cart |
KRM-50-M8-50 | 50 | M8 | 1.25 | 50 | 30 | 13.5 | 20 | 43 | 6.12 | CAD | Cart |
KRM-50-M10-20 | 50 | M10 | 1.5 | 20 | 30 | 13.5 | 20 | 40 | 6.12 | CAD | Cart |
KRM-50-M10-30 | 50 | M10 | 1.5 | 30 | 30 | 13.5 | 20 | 46 | 6.29 | CAD | Cart |
KRM-63-M10-20 | 63 | M10 | 1.5 | 20 | 35 | 15 | 23 | 55 | 7.10 | CAD | Cart |
KRM-63-M10-30 | 63 | M10 | 1.5 | 30 | 35 | 15 | 23 | 61 | 7.10 | CAD | Cart |
KRM-63-M10-50 | 63 | M10 | 1.5 | 50 | 35 | 15 | 23 | 73 | 7.66 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KRM | |
---|---|
knob | Nylon 6 (Matte Black) |
Thread Part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- Three types: Male Screw KRMKRMS / Female Screw KRFKRFS / Reamer Bore KRR.
- The reamer hole KRR hub has a guide hole for the fixing pin.
- A rich variety of thread sizes from M4 to M10 are available.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KRM | Male Screw | Made of Steel |
KRMS | Male Screw | Made of Stainless Steel |
KRF | Female Screw | Made of Steel |
KRFS | Female Screw | Made of Stainless Steel |
KRR | Reamer Bore | Made of Steel |