Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KRM-63-M10-30 | 63 | M10 | 1.5 | 30 | 35 | 15 | 23 | 61 | 8.04 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KRM | |
---|---|
knob | Nylon 6 (Matte Black) |
Thread Part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- Three types: Male Screw KRMKRMS / Female Screw KRFKRFS / Reamer Bore KRR.
- The reamer hole KRR hub has a guide hole for the fixing pin.
- A rich variety of thread sizes from M4 to M10 are available.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KRM | Male Screw | Made of Steel |
KRMS | Male Screw | Made of Stainless Steel |
KRF | Female Screw | Made of Steel |
KRFS | Female Screw | Made of Stainless Steel |
KRR | Reamer Bore | Made of Steel |