• Knobs

KF-40-BK

Plastic Star Knob

Dimension Drawing

KFPlastic Star Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
Lm
All
40
Color
All
BK

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
KF-40-BK 40 M8 1.25 40 19 7.5 18 37 BK 2.84 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KF
knob Nylon 6 (Various Color)
Thread Part SS400
Trivalent Chromate Treatment

Characteristics

  • Male / female screw can be selected by a product code.
    KF---- Male Screw
    KGC---- Female Screw
  • There are two color variations. They can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Black
RD Red

Related Services

Product List

Most Read