• Knobs

Star Knob

CKT

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
CKT-40 40 M8 1.25 14 25 13 18 75 7.69 CAD Cart
CKT-50 50 M10 1.5 18 32 18 22 135 9.71 CAD Cart
CKT-63 63 M12 1.75 22 40 23 26 270 12.79 CAD Cart
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
CKTStar Knob寸法図

Material/Finish

CK / CKT
Main body FC200
Wrinkle Baking Paint (black)

Characteristics

  • Pilot hole / female screw can be selected by a product code.
    CK---- Pilot Hole
    CKT---- Female Screw

Related Services

Product List

Most Read