Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KGC-25-BK | 25 | M5 | 0.8 | 9 | 15 | 6 | 11 | 10 | BK | 2.39 | CAD | Cart |
KGC-25-RD | 25 | M5 | 0.8 | 9 | 15 | 6 | 11 | 10 | RD | 2.39 | CAD | Cart |
KGC-33-BK | 33 | M6 | 1 | 9 | 16.5 | 7 | 12 | 12 | BK | 2.52 | CAD | Cart |
KGC-33-RD | 33 | M6 | 1 | 9 | 16.5 | 7 | 12 | 12 | RD | 2.52 | CAD | Cart |
KGC-40-BK | 40 | M8 | 1.25 | 12 | 19 | 7.5 | 18 | 18 | BK | 3.49 | CAD | Cart |
KGC-40-RD | 40 | M8 | 1.25 | 12 | 19 | 7.5 | 18 | 18 | RD | 3.49 | CAD | Cart |
KGC-45-BK | 45 | M10 | 1.5 | 12 | 22 | 9 | 22 | 25 | BK | 4.45 | CAD | Cart |
KGC-45-RD | 45 | M10 | 1.5 | 12 | 22 | 9 | 22 | 25 | RD | 4.45 | CAD | Cart |
KGC-50-BK | 50 | M12 | 1.75 | 14 | 22 | 9 | 23 | 40 | BK | 5.57 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KGC | |
---|---|
knob | Nylon 6 (Various Color) |
Thread Part | Brass |
Characteristics
- Male / female screw can be selected by a product code.
KF---- Male Screw
KGC---- Female Screw
- There are two color variations. They can be selected by the end symbol of the part number.
End Symbol | Knob Color |
---|---|
BK | Black |
RD | Red |