• Knobs

Plastic Star Knob

KGC

Dimension Drawing

KGCPlastic Star Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12
Color
All
BK
RD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
KGC-25-BK 25 M5 0.8 9 15 6 11 10 BK 2.18 CAD Cart
KGC-25-RD 25 M5 0.8 9 15 6 11 10 RD 2.18 CAD Cart
KGC-33-BK 33 M6 1 9 16.5 7 12 12 BK 2.30 CAD Cart
KGC-33-RD 33 M6 1 9 16.5 7 12 12 RD 2.30 CAD Cart
KGC-40-BK 40 M8 1.25 12 19 7.5 18 18 BK 3.24 CAD Cart
KGC-40-RD 40 M8 1.25 12 19 7.5 18 18 RD 3.24 CAD Cart
KGC-45-BK 45 M10 1.5 12 22 9 22 25 BK 4.09 CAD Cart
KGC-45-RD 45 M10 1.5 12 22 9 22 25 RD 4.09 CAD Cart
KGC-50-BK 50 M12 1.75 14 22 9 23 40 BK 5.02 CAD Cart
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
KGC
knob Nylon 6 (Various Color)
Thread Part Brass

Characteristics

  • Male / female screw can be selected by a product code.
    KF---- Male Screw
    KGC---- Female Screw
  • There are two color variations. They can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Black
RD Red

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements

Most Read