Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KGC-25-BK | 25 | M5 | 0.8 | 9 | 15 | 6 | 11 | 10 | BK | 2.39 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KGC | |
---|---|
knob | Nylon 6 (Various Color) |
Thread Part | Brass |
Characteristics
- Male / female screw can be selected by a product code.
KF---- Male Screw
KGC---- Female Screw
- There are two color variations. They can be selected by the end symbol of the part number.
End Symbol | Knob Color |
---|---|
BK | Black |
RD | Red |