• Knobs

KKT-50

Hexagon Knob

Dimension Drawing

KKTHexagon Knob寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KKT-50 50 M10 1.5 18 32 20 20 200 16.96 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KKT
Main unit FC200
Chrome Plating

Characteristics

  • Types can be selected by a product code.
    KK---- Pilot Hole
    KKT---- Female Screw

Product List

Click here to see KKT

Click here to see Knobs

Most Read