Specs/CAD
Unit : mm
Part Number | D | C | Lc | H | C | d2 | d | f | h | s | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KRR-40-R8 | 40 | 8 | 15 | 25 | 8 | 19 | 14 | 7 | 9 | 11 | 27 | 5.53 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KRR | |
---|---|
knob | Nylon 6 (Matte Black) |
Hub | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- Three types: Male Screw KRMKRMS / Female Screw KRFKRFS / Reamer Bore KRR.
- The reamer hole KRR hub has a guide hole for the fixing pin.
- A rich variety of thread sizes from M4 to M10 are available.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KRM | Male Screw | Made of Steel |
KRMS | Male Screw | Made of Stainless Steel |
KRF | Female Screw | Made of Steel |
KRFS | Female Screw | Made of Stainless Steel |
KRR | Reamer Bore | Made of Steel |