Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
KDFS-20-M6-BK | 20 | M6 | 1 | 6 | 14 | 4 | 15 | 6 | 6.62 | CAD | Cart |
KDFS-20-M6-WH | 20 | M6 | 1 | 6 | 14 | 4 | 15 | 6 | 6.62 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KDFS | |
---|---|
knob | Nylon 6 (Various Color) |
Thread Part | SUS303 |
Characteristics
- High quality. Human design.
- Dimple on the outer circumference enhances the operability.
- A rich variety of thread sizes from M3 to M8 are available.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KDM | Male Screw | Made of Steel |
KDMS | Male Screw | Made of Stainless Steel |
KDF | Female Screw | Made of Steel |
KDFS | Female Screw | Made of Stainless Steel |
-
KDMS
KDFS (made of stainless steel) have two color variations. They can be selected by the end symbol of the part number.
End Symbol BK---- Matte black
End Symbol WH---- Matte white - White is optimal for use with medical equipment.