Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KUDM-16-M4-10-BK | 16 | M4 | 0.7 | 10 | 12.5 | 2 | 9 | 10 | BK | 3.79 | CAD | Cart |
KUDM-16-M4-10-BL | 16 | M4 | 0.7 | 10 | 12.5 | 2 | 9 | 10 | BL | 3.79 | CAD | Cart |
KUDM-16-M4-10-OR | 16 | M4 | 0.7 | 10 | 12.5 | 2 | 9 | 10 | OR | 3.79 | CAD | Cart |
KUDM-16-M4-10-SG | 16 | M4 | 0.7 | 10 | 12.5 | 2 | 9 | 10 | SG | 3.79 | CAD | Cart |
KUDM-16-M4-10-YW | 16 | M4 | 0.7 | 10 | 12.5 | 2 | 9 | 10 | YW | 3.79 | CAD | Cart |
KUDM-16-M4-16-BK | 16 | M4 | 0.7 | 16 | 12.5 | 2 | 9 | 11 | BK | 3.79 | CAD | Cart |
KUDM-16-M4-16-BL | 16 | M4 | 0.7 | 16 | 12.5 | 2 | 9 | 11 | BL | 3.79 | CAD | Cart |
KUDM-16-M4-16-OR | 16 | M4 | 0.7 | 16 | 12.5 | 2 | 9 | 11 | OR | 3.79 | CAD | Cart |
KUDM-16-M4-16-SG | 16 | M4 | 0.7 | 16 | 12.5 | 2 | 9 | 11 | SG | 3.79 | CAD | Cart |
KUDM-16-M4-16-YW | 16 | M4 | 0.7 | 16 | 12.5 | 2 | 9 | 11 | YW | 3.79 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KUDM | |
---|---|
knob | Nylon 6 (Various Color) |
Thread Part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- A rich variety of thread sizes from M3 to M10 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Types and thread part materials can be selected by a product code.
Product Code | Type | Thread Part Material |
---|---|---|
KUDM | Male Screw | Made of Steel |
KUDMS | Male Screw | Made of Stainless Steel |
KUDF | Female Screw | Made of Steel |
KUDFS | Female Screw | Made of Stainless Steel |
- Knob colors can be selected by the end symbol of the part number.
End Symbol | Knob Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
BL | Matte blue |
YW | Matte yellow |