• Knobs

KDMS-SC

Captive Dimple Knob

Dimension Drawing

KDMS-SCCaptive Dimple Knob寸法図

Specs/CAD

Select

M(coarse)
All
M4
M5
M6
M8
Lm
All
5
6
8
10

Unit : mm

Part Number D M(coarse) Lm H s d d1 L Mass
(g)
CAD RFQ
KDMS-16-M4-10-SC-BK 16 M4 5 11 2 11 3 10 3 CAD RFQ
KDMS-16-M4-16-SC-BK 16 M4 5 11 2 11 3 16 4 CAD RFQ
KDMS-20-M5-10-SC-BK 20 M5 6 14 4 15 3.9 10 6 CAD RFQ
KDMS-20-M5-16-SC-BK 20 M5 6 14 4 15 3.9 16 6 CAD RFQ
KDMS-20-M5-20-SC-BK 20 M5 6 14 4 15 3.9 20 7 CAD RFQ
KDMS-25-M6-16-SC-BK 25 M6 8 18 6 19 4.6 16 11 CAD RFQ
KDMS-25-M6-20-SC-BK 25 M6 8 18 6 19 4.6 20 12 CAD RFQ
KDMS-25-M6-25-SC-BK 25 M6 8 18 6 19 4.6 25 12 CAD RFQ
KDMS-32-M8-20-SC-BK 32 M8 10 18 6 24 6.3 20 22 CAD RFQ
KDMS-32-M8-25-SC-BK 32 M8 10 18 6 24 6.3 25 23 CAD RFQ

Hex socket set screw is provided.
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
KDMS-SC-BK
knob Nylon 6 (Matte Black)
Thread Part SUSXM7

Characteristics

  • Captive type dimple knob. Prevents fall-off and loss of the knob.
  • Foreign matter entry countermeasures in food processing machinery and so on, as well as CE marking support (⇒Use the NBK Captive Screw Series to be comply with CE ).
  • High quality. Human design.
  • Dimple on the outer circumference enhances the operability.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the d1 dimension.
  • The cover thickness should be 0.8 mm or above.

Related Products

KNM-SC

Captive type knurled knobs are available.
KNM-SCKNM-SC
KUM-SCKUM-SC

KDMS-SCCaptive Dimple Knob


Mounting example

Make a screw hole in the cover, then pass the knob thread through it. Even when the screw is removed from the frame, the knob does not fall out from the cover because the knob thread catches on the screw hole of the cover.

KDMS-SCCaptive Dimple Knobs