• Knobs

KNFS

Knurled Knob

Dimension Drawing

KNFSKnurled Knob寸法図

KNM has a round-shaped thread tip to be distinguished from KNMSKNMS-KF.

Specs/CAD

Select

M (Coarse)
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse) Lf H s A d Mass
(g)
CAD RFQ
KNFS-12-M3 12 M3 7.5 7.5 5 2.5 6 3 CAD RFQ
KNFS-16-M4 16 M4 9.5 9.5 6 3.5 8 7 CAD RFQ
KNFS-20-M5 20 M5 11.5 11.5 7.5 4 10 13 CAD RFQ
KNFS-24-M6 24 M6 15 15 10 5 12 23 CAD RFQ
KNFS-30-M8 30 M8 18 18 12 6 16 45 CAD RFQ
KNFS-36-M10 36 M10 23 23 15 8 20 86 CAD RFQ
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
KNFS
Main body SUS303*1
Hairline Finish

*1: For KNMS-36-M10, it is SUS304.


Characteristics

  • A rich variety of thread sizes from M3 to M10 are available.
  • There are two types of materials.
    KNMKNF----Made of steel
    KNMSKNFS
    KNMS-KFKNFS-KF----Made of Stainless Steel
  • KNMS-KF KNFS-KF is antibacterial type. It is highly antibacterial, mold-proof and algae-proof. About antibacterial treatment.⇒Antibacterial treatment series
  • Materials and types can be selected by a product code.
Product
Code
Material Type
KNM Made of Steel Male Screw
KNF Made of Steel Female Screw
KNMS Made of Stainless Steel Male Screw
KNFS Made of Stainless Steel Female Screw
KNMS-KF Made of Stainless Steel Male Screw /
Antibacterial Type
KNFS-KF Made of Stainless Steel Female Screw /
Antibacterial Type

Related Products

Flat type knurled knobs KUMKUFKUMSKUFS are available.
KUMKUMSKUFKUFS

KNM/KNMS/KNF/KNFSKnurled Knobs

Captive knurled knobs KNM-SC and KNMS-SC are available.
KNM-SCKNMS-SC

KNM/KNMS/KNF/KNFSKnurled Knobs