Plungers

About Plungers

Plungers are machine elements for positioning and fixing workpieces.
A spring is built into the main body so that the ball (pin) at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
Ball plungers with moving tip balls and pin plungers with moving tip pins are available.
They are used in applications such as positioning and indexing of sliding mechanisms and workpiece extrusion.
The spring-loaded reciprocating mechanism of the ball (pin) can be incorporated easily in devices and equipment.

Selection Conditions
  • Select Thread SizeM24
Image Long Stroke Plunger Long Stroke Plunger
Part Name Long Stroke Plunger Long Stroke Plunger
Part Number PLP-24-15-S PLP-24-15-SS
Feature Long Stroke Long Stroke
Thread Part Material Steel Steel
Material Steel Steel
Thread Size M24 M24
Load 20N ~ 98N 39N ~ 200N
Vibration Resistant Treatment Yes Yes
CAD CAD CAD
Specifications Specifications Specifications