• Plunger Option

PJB-12-16

Bushing for Locating Pin - Flange Type

Dimension Drawing

PJBBushing for Locating Pin - Flange Type

Unit : mm

Part Number L d D H R T Applicable positioning pin Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
PJB-12-16 16 12 18 22 2 4 PJP-12-** 27 34.67 CAD Cart

Material/Finish

PJB
Main body Steel (hardness: 60 HRC or above)

Characteristics

  • Use it in combination with stepped locating pin PJP (PJP).

Product List

Click here to see PJB