• Scales

FSP-V-HSR

Scale Plate (Vertical Type) - Half scale

Hints for Correctly Using NBK Products

The video is an example using FSP-HSR(FSP-HSR). You can perform the same operation using this product.


Dimension Drawing

FSP-V-HSRScale Plate (Vertical Type) - Half scale寸法図

Specs/CAD

Part Number Mass
(g)
CAD RFQ
FSP-200V-T-HSR 4.8 CAD RFQ
FSP-200V-B-HSR 4.8 CAD RFQ
FSP-300V-T-HSR 7 CAD RFQ
FSP-300V-B-HSR 7 CAD RFQ

Material/Finish

FSP-V-HSR
Main body SUS304

Characteristics

  • Vertical type scale plate scaled down by half.
  • Values of 20/40/60... are displayed on a 10 mm/20 mm/30 mm... scale.
  • By using it in a feed mechanism using double-ended screws to move in both directions, you can read the actual travel distance.
  • As the adhesive tape is provided, you can simply stick it on machines / devices to use.
  • Made of stainless steel. They have excellent corrosion resistance.
  • Corners are rounded. It is hard to remove.

Precautions for Use

  • FSP-V-HSR Use the scale of the Scale Plate as a general guideline.
  • Thoroughly remove oil and dust on the sticking surface before sticking.

Usage Example

For reading actual travel distance in feed mechanisms using double-ended screws to move in both directions.
When the left-side table travels 10 mm, the right-side table also travels 10 mm, for a total of 20 mm travel. UsingFSP-V-HSR enables confirmation of this total travel distance.

FSP-V-HSRScale Plate (Vertical Type) - Half scale


Related Products

Half-scale horizontal type scale plate FSP-HSR is available.
FSP-HSR

FSP-V-HSRScale Plate (Vertical Type) - Half scale

Actual-scale vertical type scale plate FSP-V is available.
FSP-V

FSP-V-HSRScale Plate (Vertical Type) - Half scale


Product List

Most Read