• Structure Components

SPOS-M12-50-B

Spring Posts

Dimension Drawing

SPOS-BSpring Posts寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 D F D1 T h Mass (g) Price
(USD)
CAD
Download
Add to Cart
SPOS-M12-50-B M12 1.75 50 30 12 4 6.5 1.8 4 42 13.61 CAD Cart

Characteristics

  • Post for tensile coil spring.
  • There are bore type and groove type.
    SPOS-A----Bore type
    SPOS-B----Groove type

Material/Finish

SPOS
Main Body SUS303

Related Services

Product List

Click here to see SPOS-M12

Click here to see SPOS-B