• Structure Components

SPOS-M8-35-B

Spring Posts

Dimension Drawing

SPOS-BSpring Posts寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 D F D1 T h Mass (g) Price
(USD)
CAD
Download
Add to Cart
SPOS-M8-35-B M8 1.25 35 20 8 4 5 1.2 3 15.7 12.03 CAD Cart

Characteristics

  • Post for tensile coil spring.
  • There are bore type and groove type.
    SPOS-A----Bore type
    SPOS-B----Groove type

Material/Finish

SPOS
Main Body SUS303

Related Services

Product List

Click here to see SPOS-M8

Click here to see SPOS-B