Unit : mm
| Part Number | D | L | D1 | d | P | C | Applicable Swivel Mount | Mass (kg) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| DKSP-120-100 | 120 | 100 | 60 | 46 | 100 | 9 | DKSW-120-45-LD | 2.3 | CAD | RFQ |
Material/Finish
| DKSP-115/DKSP-130 | DKSP-120 | |
|---|---|---|
| Main Body | FC200 or more Cathodic Electrodeposition Coating (Black) |
FC200 or more Electrostatic Coating (Matte Black) |
Characteristics
- Stand pipe for height adjustment, used in combination with Swivel Mounts DKSF and DKSW.
- Supports all Swivel Mount mounting patterns, making installation height adjustment easy.
Usage Example






