Specs/CAD
Unit : mm
| Part Number | Nominal | d | D | t | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SWAT-3-VF | 3 | 3.2 | 7 | 0.5 | 0.068 | CAD | RFQ |
| SWAT-4-VF | 4 | 4.3 | 9 | 0.8 | 0.18 | CAD | RFQ |
| SWAT-5-VF | 5 | 5.3 | 10 | 1 | 0.25 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Material/Finish
| SWAT-VF | |
|---|---|
| Main Body | TP340C(Grade 2 Titanium) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Combine this item with SVSTSocket Head Cap Screws with Ventilation Hole-titanium.SVST
Usage Example
Gas trapped at the bottom of a screw hole is released through SWAT-VF , and gas trapped in a drilled hole is released through SVST.SVST