• Special Screws (Bolts)
  • High Specific Strength

SNSA/Hex Socket Head Cap Screws - Aluminum

  • Cleanroom Specification
  • Light Weight
  • High Specific Strength

Dimension Drawing

SNSAHex Socket Head Cap Screws - Aluminum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSA-M3-6 M3 0.5 6 5.5 3 2.5 1650 0.24 CAD RFQ
SNSA-M3-8 M3 0.5 8 5.5 3 2.5 1650 0.27 CAD RFQ
SNSA-M3-10 M3 0.5 10 5.5 3 2.5 1650 0.3 CAD RFQ
SNSA-M3-12 M3 0.5 12 5.5 3 2.5 1650 0.32 CAD RFQ
SNSA-M3-16 M3 0.5 16 5.5 3 2.5 1650 0.39 CAD RFQ
SNSA-M3-20 M3 0.5 20 5.5 3 2.5 1650 0.46 CAD RFQ
SNSA-M4-8 M4 0.7 8 7 4 3 2890 0.56 CAD RFQ
SNSA-M4-10 M4 0.7 10 7 4 3 2890 0.61 CAD RFQ
SNSA-M4-12 M4 0.7 12 7 4 3 2890 0.66 CAD RFQ
SNSA-M4-16 M4 0.7 16 7 4 3 2890 0.76 CAD RFQ
SNSA-M4-20 M4 0.7 20 7 4 3 2890 0.9 CAD RFQ
SNSA-M4-25 M4 0.7 25 7 4 3 2890 1.1 CAD RFQ
SNSA-M5-10 M5 0.8 10 8.5 5 4 4680 0.91 CAD RFQ
SNSA-M5-12 M5 0.8 12 8.5 5 4 4680 1 CAD RFQ
SNSA-M5-16 M5 0.8 16 8.5 5 4 4680 1.2 CAD RFQ
SNSA-M5-20 M5 0.8 20 8.5 5 4 4680 1.4 CAD RFQ
SNSA-M5-25 M5 0.8 25 8.5 5 4 4680 1.6 CAD RFQ
SNSA-M6-12 M6 1 12 10 6 5 6630 1.7 CAD RFQ
SNSA-M6-16 M6 1 16 10 6 5 6630 1.9 CAD RFQ
SNSA-M6-20 M6 1 20 10 6 5 6630 2.2 CAD RFQ
SNSA-M6-25 M6 1 25 10 6 5 6630 2.6 CAD RFQ
SNSA-M6-30 M6 1 30 10 6 5 6630 2.8 CAD RFQ
SNSA-M8-16 M8 1.25 16 13 8 6 12000 4.1 CAD RFQ
SNSA-M8-20 M8 1.25 20 13 8 6 12000 4.5 CAD RFQ
SNSA-M8-25 M8 1.25 25 13 8 6 12000 5.1 CAD RFQ
SNSA-M8-30 M8 1.25 30 13 8 6 12000 5.7 CAD RFQ
SNSA-M8-35 M8 1.25 35 13 8 6 12000 6.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSA
Main Body A5056

Application

Weight saving of instruments and machines
FPD production equipment and semiconductor devices

Characteristics

  • These screws are made of aluminum alloy.
  • Specific gravity is approximately 33% of stainless steel.
  • No electrical corrosion is generated from contact with aluminum alloy.
  • Excellent corrosion resistance, electroconductivity, and thermal conductivity.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.
  • Also, anodized products are available. Please contact us for details.

SNSAHex Socket Head Cap Screws - Aluminum


Mechanical Properties

A5056 SUS304
Tensile Strength(N/mm2) 294 520 or Higher
0.2% Proof Stress(N/mm2) 245 205 or Higher
Elongation(%) 12 40 or Higher
Hardness(HB) 98 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

A5056 SUS304
Specific Gravity 2.64 7.93
Longitudinal Elastic Modulus(GPa) 71.7 193
Specific Heat(J/kg・K) 904 500
Electric Resistance(μΩ・m) 0.064 0.7
Thermal Conductivity(W/(m・K)) 112 17
Linear Expansion Coefficient(K-1) 24.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see High Specific Strength

Click here to see Special Screws (Bolts)