Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque(N・m) | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHT-M3-6 | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 0.6 | 0.25 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHT | |
|---|---|
| Main Body | TW340(Grade2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts,and robots.
Reducing the size of equipment and devices.
FPD production equipment, semiconductor devices,
electrical and electronic equipment, aquatic applications, and
electrochemical plating
Characteristics
- Socket head cap screws with special low profile made of Grade 2 titanium.
- The head height for all screws is 1.5 mm or less.
- Specific gravity is approximately 60% of stainless steel.
- Useful for space and weight saving of devices.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
- About the features of titanium⇒Properties of Titanium




/14306_1.jpg?awscf_publishdate=2026-08-25 8:00)

/14306_1.jpg?awscf_publishdate=2026-08-25 8:00)