• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPPVC-12-W

Plastic Screws - Washer - H-PVC

  • Chemical-proof

Notice on Discontinuation

SPPVC-Series of plastic screws made of hard polyvinyl chloride (H-PVC) will be discontinued as follows.
We understand this change may be bothersome, but we appreciate your understanding.

See here for details
https://www.nbk1560.com/en/news/2023/20230220/

Dimension Drawing

SPPVC-WPlastic Screws - Washer - H-PVC寸法図

Unit : mm

Part Number Nominal d D t Mass
(g)
CAD
Download
SPPVC-12-W 12 13 24 2 0.91 -

Related Services

Material/Finish

SPPVC-W
Main Body H-PVC (Hard Polyvinyl Chloride) (Gray)
Heat Resistance
Temperature*1
60℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Has excellent chemical resistance against organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • You can use it even in environments where metal screws cannot be used.
  • The properties and precautions of plastic screws ⇒Plastic Screws

Related Services

Product List

SPPVC-W

  • SPPVC-10-W
  • SPPVC-12-W
  • SPPVC-3-W
  • SPPVC-4-W
  • SPPVC-5-W
  • SPPVC-6-W
  • SPPVC-8-W

Click here to see Plastic Screws (Bolts)