Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSH-M5-6 | M5 | 0.8 | 6 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 0.73 | 8.58 | CAD | Cart |
| SSH-M5-8 | M5 | 0.8 | 8 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 0.98 | 7.59 | CAD | Cart |
| SSH-M5-10 | M5 | 0.8 | 10 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 1.2 | 7.59 | CAD | Cart |
| SSH-M5-12 | M5 | 0.8 | 12 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 1.5 | 7.59 | CAD | Cart |
| SSH-M5-16 | M5 | 0.8 | 16 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 2 | 7.59 | CAD | Cart |
| SSH-M5-20 | M5 | 0.8 | 20 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 2.5 | 7.70 | CAD | Cart |
| SSH-M5-25 | M5 | 0.8 | 25 | 9 | 1.5 | 3 | 3 | 6.2 | 10 | 3.1 | 10.17 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSH | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Coating(Black) |
| Strength Class | Thread:10.9 Head*1: 5.8(M2-M8) 4.8(M10) |
*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.
Application
Reducing the size of equipment and devicesCharacteristics
- The head height for all screws is 1.5 mm or less.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVSHS Socket Head Cap Screws with Special Low Profile with Ventilation Hole(SVSHS), and SSHS-FT Socket Head Cap Screws with Special Low Profile with long thread(SSHS-FT)are available.






