• Special Screws
  • Space optimization

SSHS-FT

Socket Head Cap Screws with Special Low Profile - Full Thread

  • Space
  • Full Thread

Dimension Drawing

SSHS-FTHex Socket Head Cap Screws with Special Low Profile - Full Thread寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
16
20
25
30
40
50
60
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M3-16-FT M3 0.5 16 6 1.3 1.5 2 0.6 1 0.89 CAD RFQ
SSHS-M3-20-FT M3 0.5 20 6 1.3 1.5 2 0.6 1 1.1 CAD RFQ
SSHS-M3-25-FT M3 0.5 25 6 1.3 1.5 2 0.6 1 1.3 CAD RFQ
SSHS-M3-30-FT M3 0.5 30 6 1.3 1.5 2 0.6 1 1.6 CAD RFQ
SSHS-M3-40-FT M3 0.5 40 6 1.3 1.5 2 0.6 1 2.1 CAD RFQ
SSHS-M3-50-FT M3 0.5 50 6 1.3 1.5 2 0.6 1 2.6 CAD RFQ
SSHS-M4-20-FT M4 0.7 20 8 1.5 2 2.5 1.5 1 2 CAD RFQ
SSHS-M4-25-FT M4 0.7 25 8 1.5 2 2.5 1.5 1 2.5 CAD RFQ
SSHS-M4-30-FT M4 0.7 30 8 1.5 2 2.5 1.5 1 3 CAD RFQ
SSHS-M4-40-FT M4 0.7 40 8 1.5 2 2.5 1.5 1 4 CAD RFQ
SSHS-M4-50-FT M4 0.7 50 8 1.5 2 2.5 1.5 1 4.5 CAD RFQ
SSHS-M4-60-FT M4 0.7 60 8 1.5 2 2.5 1.5 1 5 CAD RFQ
SSHS-M5-30-FT M5 0.8 30 9 1.5 3 3 3.1 1 4.1 CAD RFQ
SSHS-M5-40-FT M5 0.8 40 9 1.5 3 3 3.1 1 5.6 CAD RFQ
SSHS-M5-50-FT M5 0.8 50 9 1.5 3 3 3.1 1 7.2 CAD RFQ
SSHS-M5-60-FT M5 0.8 60 9 1.5 3 3 3.1 1 8.7 CAD RFQ
SSHS-M5-70-FT M5 0.8 70 9 1.5 3 3 3.1 1 10 CAD RFQ
SSHS-M6-40-FT M6 1 40 10 1.5 3 4 5.3 1 8.2 CAD RFQ
SSHS-M6-50-FT M6 1 50 10 1.5 3 4 5.3 1 10 CAD RFQ
SSHS-M6-60-FT M6 1 60 10 1.5 3 4 5.3 1 13 CAD RFQ
SSHS-M6-70-FT M6 1 70 10 1.5 3 4 5.3 1 15 CAD RFQ
SSHS-M8-40-FT M8 1.25 40 13 1.5 4 5 12 1 14 CAD RFQ
SSHS-M8-50-FT M8 1.25 50 13 1.5 4 5 12 1 18 CAD RFQ
SSHS-M8-60-FT M8 1.25 60 13 1.5 4 5 12 1 22 CAD RFQ
SSHS-M8-70-FT M8 1.25 70 13 1.5 4 5 12 1 26 CAD RFQ
SSHS-M10-40-FT M10 1.5 40 16 1.5 5 6 18 1 20 CAD RFQ
SSHS-M10-50-FT M10 1.5 50 16 1.5 5 6 18 1 26 CAD RFQ
SSHS-M10-60-FT M10 1.5 60 16 1.5 5 6 18 1 32 CAD RFQ
SSHS-M10-70-FT M10 1.5 70 16 1.5 5 6 18 1 39 CAD RFQ
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
SSHS-FT
Main Body SUS304

Application

Reducing the size of equipment and devices

Characteristics

  • Full thread socket head cap screws with special low Profile.
  • The head height for all screws is 1.5 mm or less.
  • Intended for reducing the size of devices and applications with limited overhead space.

Product List

Most Read