Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B*1 | t | L2 | d max. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVLS-M10-16 | M10 | 1.5 | 16 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 15 | 55.73 | CAD | Cart |
| SVLS-M10-20 | M10 | 1.5 | 20 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 17 | 51.66 | CAD | Cart |
| SVLS-M10-25 | M10 | 1.5 | 25 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 19 | 53.95 | CAD | Cart |
| SVLS-M10-30 | M10 | 1.5 | 30 | 16 | 6 | 6 | 4.5 | Full Thread | 3 | 5 | 22 | 56.81 | CAD | Cart |
*1: The hex socket width across flat of SVLS-M10 has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVLS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Hex socket head cap screw with low profile. For space-saving of equipment/devices and applications with limited overhead space.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.







