Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t max. | d max. | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSHT-M4-8 | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 2.5 | 1.5 | 0.52 | CAD | RFQ |
| SVSHT-M4-10 | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 2.5 | 1.5 | 0.58 | CAD | RFQ |
| SVSHT-M4-12 | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 2.5 | 1.5 | 0.68 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVSHT | |
|---|---|
| Main Body | TW340 (Grade 2 Titanium) |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Made from titanium. It has excellent corrosion resistance.
- Special chemical polishing and brightening treatment improve the quality of the surface. Outgas quantity is extremely low.
- Non-magnetic.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Refer to ⇒Properties of Titanium for details about brightening treatment and titanium properties.
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.






/11576_1.jpg?upd=20260416093341&awscf_publishdate=2026-07-30 19:00)