Date Published:Jun. 18. 2015

Plain Washers

Small size - Shape and dimensions of part grade A

Small size - Shape of part grade A

Unit : mm
Nominal diameter of
plain washer*(Nominal diameter of
thread d) 
Inside diameter d1  Outside diameter d2  Thickness h 
Basic dimension
(Min.)
Max.  Basic dimension
(Max.)
Min.
Basic Dimension  Max.  Min.
1.6    1.70   1.84   3.5   3.2  0.3  0.35  0.25
2   2.20   2.34   4.5   4.2  0.3  0.35  0.25
2.5   2.70   2.84   5.0   4.7  0.5  0.55  0.45
3   3.20   3.38   6.0   5.7  0.5  0.55  0.45
(3.5)   3.70   3.88   7.00   6.64  0.5  0.55  0.45
4   4.30   4.48   8.00   7.64  0.5  0.55  0.45
5   5.30   5.48   9.00   8.64  1  1.1  0.9
6   6.40   6.62 11.00 10.57  1.6  1.8  1.4
8   8.40   8.62 15.00 14.57  1.6  1.8  1.4
10 10.50 10.77 18.00 17.57  1.6  1.8  1.4
12 13.00 13.27 20.00 19.48  2  2.2  1.8
(14) 15.00 15.27 24.00 23.48  2.5  2.7  2.3
16 17.00 17.27 28.00 27.48  2.5  2.7  2.3
(18) 19.00 19.33 30.00 29.48  3  3.3  2.7
20 21.00 21.33 34.00 33.38  3  3.3  2.7
(22) 23.00 23.33 37.00 36.38  3  3.3  2.7
24 25.00 25.33 39.00 38.38  4  4.3  3.7
(27) 28.00 28.33 44.00 43.38  4  4.3  3.7
30 31.00 31.39 50.00 49.38  4  4.3  3.7
(33) 34.00 34.62 56.00 54.8  5  5.6  4.4
36 37.00 37.62 60.00 58.8  5  5.6  4.4

* Parenthesized nominal diameter of thread represents Choice 2.

Standard size - Part grade A and standard-sized chamfering*2 - Shape and dimensions of part grade A

Standard size - Shape of part grade A

18_technical-18-plain-washers-1

Standard-sized chamfering - Shape of part grade A

18_technical-18-plain-washers-2
Unit : mm
Nominal diameter of
plain washer*1 (Nominal diameter of
thread d)
Inside diameter d1  Outside diameter d2  Thickness h 
Basic dimension
(Min.)
Max.  Basic dimension
(Max.)
Min.  Basic dimension Max.  Min. 
1.6    1.70   1.84   4.0   3.7 0.3 0.35 0.25
2   2.20   2.34   5.0   4.7 0.3 0.35 0.25
2.5   2.70   2.84   6.0   5.7 0.5 0.55 0.45
3   3.20   3.38   7.00   6.64 0.5 0.55 0.45
(3.5)   3.70   3.88   8.00   7.64 0.5 0.55 0.45
4   4.30   4.48   9.00   8.64 0.8 0.9 0.7
5   5.30   5.48 10.00   9.64 1 1.1 0.9
6   6.40   6.62 12.00 11.57 1.6 1.8 1.4
8   8.40   8.62 16.00 15.57 1.6 1.8 1.4
10 10.50 10.77 20.00 19.48 2 2.2 1.8
12 13.00 13.27 24.00 23.48 2.5 2.7 2.3
(14) 15.00 15.27 28.00 27.48 2.5 2.7 2.3
16 17.00 17.27 30.00 29.48 3 3.3 2.7
(18) 19.00 19.33 34.00 33.38 3 3.3 2.7
20 21.00 21.33 37.00 36.38 3 3.3 2.7
(22) 23.00 23.33 39.00 38.38 3 3.3 2.7
24 25.00 25.33 44.00 43.38 4 4.3 3.7
(27) 28.00 28.33 50.00 49.38 4 4.3 3.7
30 31.00 31.39 56.00 55.26 4 4.3 3.7
(33) 34.00 34.62 60.0 58.8 5 5.6 4.4
36 37.00 37.62 66.0 64.8 5 5.6 4.4

*1  Parenthesized nominal diameter of thread represents Choice 2.
*2  Standard-sized chamfering - Shall be specified for nominal diameter of thread 5 or above among applicable part grade A threads.

Standard size - Shape and dimensions of part grade C

Standard size - Shape of part grade C

Unit : mm
Nominal diameter of
plain washer*
(Nominal diameter of
thread d)
Inside diameter d1  Outside diameter d2  Thickness h 
Basic dimension
(Min.)
Max.  Basic dimension
(Max.)
Min.
Basic dimension Max.  Min.
1.6    1.80   2.05   4.00   3.25 0.3 0.4 0.2
2   2.40   2.65   5.00   4.25 0.3 0.4 0.2
2.5    2.90   3.15   6.00   5.25 0.5 0.6 0.4
3   3.4   3.7   7.0   6.1 0.5 0.6 0.4
(3.5)   3.9   4.2   8.0   7.1 0.5 0.6 0.4
4   4.5   4.8   9.0   8.1 0.8 1 0.6
5   5.5   5.8 10.0   9.1 1 1.2 0.8
6   6.60   6.96 12.0 10.9 1.6 1.9 1.3
8   9.00   9.36 16.0 14.9 1.6 1.9 1.3
10 11.00 11.43 20.0 18.7 2 2.3 1.7
12 13.50 13.93 24.0 22.7 2.5 2.8 2.2
(14) 15.50 15.93 28.0 26.7 2.5 2.8 2.2
16 17.50 17.93 30.0 28.7 3 3.6 2.4
(18) 20.00 20.52 34.0 32.4 3 3.6 2.4
20 22.00 22.52 37.0 35.4 3 3.6 2.4
(22) 24.00 24.52 39.0 37.4 3 3.6 2.4
24 26.00 26.52 44.0 42.4 4 4.6 3.4
(27) 30.00 30.52 50.0 48.4 4 4.6 3.4
30 33.00 33.62 56.0 54.1 4 4.6 3.4
(33) 36 37 60.0 58.1 5 6 4
36 39 40 66.0 64.1 5 6 4

*Parenthesized nominal diameter of thread represents Choice 2.

Large size - Shape and dimensions of part grade A or C

Large size - Shape of part grade A

18_technical-18-plain-washers-3

Large size - Shape of part grade C

18_technical-18-plain-washers-4
Unit : mm
Nominal diameter of
plain washer*
(Nominal diameter of
thread d)
Inside diameter d1  Outside diameter d2  Thickness h
Basic dimension
(Min.)
Max.  Basic dimension
(Max.)
Min.  Basic dimension Max.  Min. 
Part grade Part grade Part grade Part grade
Part grade Part grade Part grade
A  C   A C  A and C  A  C  A and C  A  C  A  C 
3   3.20   3.4   3.38   3.7     9.00     8.64     8.1 0.8 0.9 1.0 0.7 0.6
(3.5)    3.70   3.9   3.88   4.2   11.00   10.57     9.9 0.8 0.9 1.0 0.7 0.6
4   4.30   4.5   4.48   4.8   12.00   11.57   10.9 1 1.1 1.2 9 0.8
5   5.30   5.5   5.48   5.8   15.00   14.57   13.9 1 1.1 1.2 9 0.8
6   6.40   6.60   6.62   6.96   18.00   17.57   16.9 1.6 1.8 1.9 1.4 1.3
8   8.40   9.00   8.62   9.36   24.00   23.48   22.7 2 2.2 2.3 1.8 1.7
10 10.50 11.00 10.77 11.43   30.00   29.48   28.7 2.5 2.7 2.8 2.3 2.2
12 13.00 13.50 13.27 13.93   37.00   36.38   35.4 3 3.3 3.6 2.7 2.4
(14) 15.00 15.50 15.27 15.93   44.00   43.38   42.4 3 3.3 3.6 2.7 2.4
16 17.00 17.50 17.27 17.93   50.00   49.38   48.4 3 3.3 3.6 2.7 2.4
(18) 19.00 20.00 19.33 20.52   56.00   55.26   54.1 4 4.3 4.6 3.7 3.4
20 21.00 22.00 21.33 22.52   60.00   59.26   58.1 4 4.3 4.6 3.7 3.4
(22) 23.00 24.00 23.52 24.84   66.0   64.8   64.1 5 5.6 6 4.4 4
24 25.00 26.00 25.52 26.84   72.0   70.8   70.1 5 5.6 6 4.4 4
(27) 30.00 30.00 30.52 30.84   85.0   83.6   82.8 6 6.6 7 5.4 5
30 33.00 33.00 33.62 34   92.0   90.6   89.8 6 6.6 7 5.4 5
(33) 36.00 36.00 36.62 37 105.0 103.6 102.8 6 6.6 7 5.4 5
36 39.00 39.00 39.62 40 110.0 108.6 107.8 8 9 9.2 7 6.8

*Parenthesized nominal diameter of thread represents Choice 2.


Super-large size - Shape and dimensions of part grade C

Super-large size - Shape of part grade C

Unit : mm
Nominal diameter of
plain washer*
(Nominal diameter of
thread d)
Inside diameter d1  Outside diameter d2  Thickness h 
Basic dimension
(Min.) 
Max.  Basic dimension
(Max.) 
Min.  Basic dimension Max.  Min. 
5    5.5   5.8   18.0   16.9 2 2.3 1.7
6    6.60   6.96   22.0   20.7 2 2.3 1.7
8   9.00   9.36   28.0   26.7 3 3.6 2.4
10 11.00 11.43   34.0   32.4 3 3.6 2.4
12 13.50 13.93   44.0   42.4 4 4.6 3.4
(14) 15.50 15.93   50.0   48.4 4 4.6 3.4
16 17.5 18.2   56.0   54.1 5 6 4
(18) 20.00 20.84   60.0   58.1 5 6 4
20 22.00 22.84   72.0   70.1 6 7 5
(22) 24.00 24.84   80.0   78.1 6 7 5
24 26.00 26.84   85.0   82.8 6 7 5
(27) 30.00 30.84   98.0   95.8 6 7 5
30 33 34 105.0 102.8 6 7 5
(33) 36 37 115.0 112.8 8 9.2 6.8
36 39 40 125.0 122.5 8 9.2 6.8

* Parenthesized nominal diameter of thread represents Choice 2.



tecnical information list

Engineering Tips HINTS for NEW IDEAS

Examples to help you resolve any issues you may have.

Technical Data Others Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Technical Data Special Screws