Linear Motion Accessories|New Product
New Products introduced : Actuator Bracket
Sep. 29. 2026
Machine Elements |New Product
New Products introduced : Low Profile Swivel Mounts for Control Panels, Pillar/Hanging Type
Aug. 25. 2026
Special Screws |New Product
New Products introduced : Vented Flanged Socket Head Cap Screws - Silver Plating
Jun. 30. 2026
Factory Equipment Components |New Product
New Products introduced : Clamp Stands
New Size variation introduced : PEEK Plastic Screws
New Products introduced : Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes
May. 26. 2026
New Products introduced : L-shaped motor bracket
May. 01. 2026
New Products introduced : Aluminum frame stand
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Bellows Couplings
Serration Couplings
Rigid Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Screws with Special Surface Treatment
Micro / Miniature Screws
Tools
Quick Release Fasteners
Functional Screws
Captive Bolts (Screws) / Full Thread Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Plastic Screws (Bolts)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Actuator Mounting Brackets
Motor Mounting Brackets
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Jul. 06. 2026
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
Nov. 25. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Maintaining high strength in screws even in high-temperature environments【Productivity Improvement】Introducing special material screws that can withstand 1500°C.Sep. 06. 2024 time >
Introducing special material screws that can withstand 1500°C.
Sep. 06. 2024 time >
Solving common issues with Food Machinery(Food Packaging Machine)Introducing the safety and hygiene countermeasures essential for food packaging machinery design.Oct. 23. 2023 time >
Introducing the safety and hygiene countermeasures essential for food packaging machinery design.
Oct. 23. 2023 time >
Needs to reduce the time for setup jobs on the line【Automation / robots / motorization】Introducing case studies where instead of using operating handles, automatic positioning is used to reduce the working time.Aug. 25. 2020 time >
Introducing case studies where instead of using operating handles, automatic positioning is used to reduce the working time.
Aug. 25. 2020 time >
Machining marks must be prevented 【Energy-saving / reduced work-hours】Introducing case studies using couplings that reduce vibrations to prevent machining marks and reduce work hours.May. 14. 2020 time >
Introducing case studies using couplings that reduce vibrations to prevent machining marks and reduce work hours.
May. 14. 2020 time >
Servomotor hunting must be suppressed 【Productivity increase】Introducing case studies using couplings with excellent damping performance to improve productivity.May. 14. 2020 time >
Introducing case studies using couplings with excellent damping performance to improve productivity.
Rotation shaft vibration must be suppressed 【Productivity increase】Introducing case studies using couplings that control vibrations to improve productivity.May. 14. 2020 time >
Introducing case studies using couplings that control vibrations to improve productivity.
Shaft radial load must be suppressed 【Automation / robots / motorization】Introducing case studies using couplings with excellent constant velocity and eccentric reaction force to suppress radial load on the shaft.May. 14. 2020 time >
Introducing case studies using couplings with excellent constant velocity and eccentric reaction force to suppress radial load on the shaft.
Small screws are required 【Compact / lightweight】Introducing a rich lineup of miniature screws and precision screws.May. 14. 2020 time >
Introducing a rich lineup of miniature screws and precision screws.
Screws with high strength are required even in environments where steel cannot be used 【Compact / lightweight】Introducing screws using stainless steel/titanium screws with strength equivalent to steel for space and weight saving.May. 14. 2020 time >
Introducing screws using stainless steel/titanium screws with strength equivalent to steel for space and weight saving.
Vibration of the machine must be prevented to maintain workpiece machining accuracy 【Productivity increase】Introducing case studies using couplings with high torsional stiffness and vibration absorption functions to improve productivity.May. 10. 2020 time >
Introducing case studies using couplings with high torsional stiffness and vibration absorption functions to improve productivity.
May. 10. 2020 time >
Disturbances / vibrations must be suppressed 【Safety / precautionary measures】Introducing case studies using couplings that suppress vibrations to prevent disturbances/vibrations.May. 10. 2020 time >
Introducing case studies using couplings that suppress vibrations to prevent disturbances/vibrations.
Couplings that support minimal outgassing and large eccentricity are required 【High sanitation / corrosion-resistant / clean】Introducing Oldham couplings using PEEK spacers to support clean/vacuum environments with heat resistance.May. 10. 2020 time >
Introducing Oldham couplings using PEEK spacers to support clean/vacuum environments with heat resistance.
Stable speed control of the raising / lowering shaft is required 【High rigidity / high accuracy】Introducing case studies using couplings with high rigidity to stabilize speed control of the raising/lowering shaft.May. 10. 2020 time >
Introducing case studies using couplings with high rigidity to stabilize speed control of the raising/lowering shaft.
Long actuator hunting must be suppressed 【Automation / robots / motorization】Couplings with superior damping performance can be used to suppress hunting and enable highly responsive transport.May. 10. 2020 time >
Couplings with superior damping performance can be used to suppress hunting and enable highly responsive transport.
Improved coupling insulation properties are required 【Compact / lightweight】Introducing case studies using PEEK couplings with good insulation properties to shrink and reduce the weight of machinery.May. 10. 2020 time >
Introducing case studies using PEEK couplings with good insulation properties to shrink and reduce the weight of machinery.
Shaft fastening time must be reduced 【Workability / maintenance】Introducing case studies using split type couplings to reduce shaft fastening time. May. 10. 2020 time >
Introducing case studies using split type couplings to reduce shaft fastening time.
NEW SAVE