Vol.6 Varieties of Screws "Beyond" SUS
Probably most of the screws you use are made of either iron or stainless steel. However, there are also screws made from various other materials that possess very interesting characteristics. Perhaps these may be able to resolve some of your problems that you have encountered with iron and stainless steel screws. Today, Nedzigon is here to introduce you to the different types and features of screws made of special materials.