Date Published:May. 10. 2020

Removing stripped screws 【Workability / maintenance】

Dedicated tools for removing damaged screws are available

There are special tools for removing damaged hex bolts and hex nuts or stripped screws that cannot be removed with ordinary tools. Screws can be easily removed with this tool even when the corners or recesses of the head have been stripped due to using a shallow tool or the wrong size tool.


●Stripped Screw Removal Bits

Creates grooves in the damaged recesses which can be used to turn and remove the screw.


●Stripped Hex Head Screws/bolts Removal Sockets

The spiral edges inside the socket firmly bite into the socket to enable removal.


Recommended product

Damaged Screw Removal Tool  SKEID


SKEIB


SKEIB-PH


SKEK


Issue/case studies Improved productivity/workability Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Solution samples Special Screws