Date Published:May. 10. 2020

Screws must be protected from chemicals 【Energy-saving / reduced work-hours】

Screws with excellent chemical resistance and screws with head coating only are available

We offer screws made from various materials with excellent chemical resistance.

Metal's chemical resistance

Material Chemical Resistance
Hastelloy  
Titanium
Inconel
SUS316L(HiMo)
SUS310S
 

Resin's chemical resistance

Material Chemical Resistance
PTFE(Polytetrafluoroethylene)  
PVDF
H-PVC
PP
PEEK

SCAP-PT

PTFE(Polytetrafluoroethylene)cover cap protects the screw head from chemicals.

SNHS-HTF

The bolt head only has PTFE Coating with excellent chemical resistance.

Chemical resistance changes with performance conditions. Always carry out tests under the same conditions in advance.

Recommended product

Chemical-Resistant Screws


Issue/case studies Reduced cost/energy saving/long life Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Solution samples Special Screws