Scales
About Scales
Scales are measuring instruments, also including rulers, used to read distance or position.
Also available are stainless steel scale plates, polyester scale stickers, point plates (stickers) which indicate scale movement positions, and so on.
Selection Conditions
- Select scale length100
| Image | ![]() |
![]() |
![]() |
![]() |
|||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Scale Stickers (Vertical Type) | Scale Stickers (Vertical Type) | Scale Stickers (Vertical Type) | Scale Stickers (Vertical Type) | |||||
| Part Number | FSS-100V-C-BK | FST-100V-T | FST-100V-B | FST-100V-C | |||||
| Feature | Polyester (Evaporated Aluminum) Vertical Type |
Polyester(Evaporated Aluminum) Vertical Type |
Polyester(Evaporated Aluminum) Vertical Type |
Polyester(Evaporated Aluminum) Vertical Type |
|||||
| CAD | CAD | CAD | CAD | CAD | |||||
| Specifications | Specifications | Specifications | Specifications | Specifications | |||||
| List | FSS-100V-C-BK | FST-100V-T | FST-100V-B | FST-100V-C |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data