Specs/CAD
Unit : mm
Part Number | Blocks for applicable adjust bolt | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L4 | D2 | d | L2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SAT-M6-20 | SAK-6-A/SAK-6-B | M6 | 1 | 20 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 14 | 10.72 | CAD | Cart |
SAT-M6-30 | SAK-6-A/SAK-6-B | M6 | 1 | 30 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 16 | 10.72 | CAD | Cart |
SAT-M6-35 | SAK-6-A/SAK-6-B | M6 | 1 | 35 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 17 | 10.72 | CAD | Cart |
SAT-M6-40 | SAK-6-A/SAK-6-B | M6 | 1 | 40 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 18 | 10.72 | CAD | Cart |
SAT-M6-50 | SAK-6-A/SAK-6-B | M6 | 1 | 50 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 20.5 | 10.72 | CAD | Cart |
SAT-M8-30 | SAK-8-A/SAK-8-B | M8 | 1.25 | 30 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 36 | 13.45 | CAD | Cart |
SAT-M8-40 | SAK-8-A/SAK-8-B | M8 | 1.25 | 40 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 40 | 13.45 | CAD | Cart |
SAT-M8-50 | SAK-8-A/SAK-8-B | M8 | 1.25 | 50 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 44 | 13.45 | CAD | Cart |
SAT-M8-60 | SAK-8-A/SAK-8-B | M8 | 1.25 | 60 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 48 | 13.45 | CAD | Cart |
SAT-M10-30 | SAK-10-A/SAK-10-B | M10 | 1.5 | 30 | 15 | 7 | 15.5 | 9.5 | 16 | 17 | 64 | 14.03 | CAD | Cart |
SAT-M10-40 | SAK-10-A/SAK-10-B | M10 | 1.5 | 40 | 15 | 7 | 15.5 | 9.5 | 16 | 17 | 70 | 14.03 | CAD | Cart |
SAT-M10-50 | SAK-10-A/SAK-10-B | M10 | 1.5 | 50 | 15 | 7 | 15.5 | 9.5 | 16 | 17 | 76 | 14.03 | CAD | Cart |
SAT-M10-60 | SAK-10-A/SAK-10-B | M10 | 1.5 | 60 | 15 | 7 | 15.5 | 9.5 | 16 | 17 | 82 | 14.03 | CAD | Cart |
SAT-M12-30 | SAK-12-A/SAK-12-B | M12 | 1.75 | 30 | 20 | 7 | 17.5 | 11.5 | 19 | 19 | 100 | 15.50 | CAD | Cart |
SAT-M12-40 | SAK-12-A/SAK-12-B | M12 | 1.75 | 40 | 20 | 7 | 17.5 | 11.5 | 19 | 19 | 108 | 15.50 | CAD | Cart |
SAT-M12-50 | SAK-12-A/SAK-12-B | M12 | 1.75 | 50 | 20 | 7 | 17.5 | 11.5 | 19 | 19 | 117 | 15.50 | CAD | Cart |
SAT-M12-60 | SAK-12-A/SAK-12-B | M12 | 1.75 | 60 | 20 | 7 | 17.5 | 11.5 | 19 | 19 | 125 | 15.50 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SAT | |
---|---|
Main body | S45C Nickel Plating |
Characteristics
- Adjust bolt SAT and block SAK-ASAK-B combination
Part Number | Blocks for applicable adjust bolt | |
---|---|---|
SAT-M6 | SAK-6-A | SAK-6-B |
SAT-M8 | SAK-8-A | SAK-8-B |
SAT-M10 | SAK-10-A | SAK-10-B |
SAT-M12 | SAK-12-A | SAK-12-B |