• Display Mounting Systems

DPU/Pulls for Display Angle Operations

Dimension Drawing

DPUPulls for Display Angle Operations寸法図

Specs/CAD

Unit : mm

Part Number L L1 L2 Mass
(g)
CAD
Download
DPU-525 525 515 535 1145 -
DPU-605 605 595 615 1245 -

Material/Finish

DPU
Pull SS400
Chrome Plating
Base SPHC
Cationic Electrodeposition
Hex Socket Head Cap Screw
(M5 x 10 mm)
SUSXM7

*1: Mounting bolts are not supplied.


Characteristics

  • Pulls for display angle operations.
  • The display takes less moment than normally.
    The angle can be adjusted without worring about display damages.
  • Chrome plating for beautiful finishing.
  • The mounting holes conform to VESA standards.
    Either of 75 mm x 75 mm and 100 mm x 100 mm can be used.

DPUPulls for Display Angle Operations


Structure

DPUPulls for Display Angle Operations


Product List

DPU

  • DPU-525
  • DPU-605

Click here to see Display Mounting Systems