NBK logo

  • Hexagonpost

Hex Standoffs - Stainless Steel SUS316L

SHAL

Dimension Drawing

SHALHex Standoffs - Stainless Steel SUS316L寸法図

To distinguish SHAL (SUS316L) from SHAS (SUS304), SHAL has a groove on its post.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
L
All
20
25
30
35
40
45
50
60
70
80
90
100
120
150

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C (Approx.) E Lf L Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHAL-M5-20 M5 0.8 8 9.2 7.5 10 20 8.2 10.40 CAD Cart
SHAL-M5-25 M5 0.8 8 9.2 7.5 10 25 10.3 10.79 CAD Cart
SHAL-M5-30 M5 0.8 8 9.2 7.5 10 30 12.4 11.06 CAD Cart
SHAL-M5-35 M5 0.8 8 9.2 7.5 10 35 14.5 11.58 CAD Cart
SHAL-M5-40 M5 0.8 8 9.2 7.5 10 40 16.7 11.85 CAD Cart
SHAL-M5-45 M5 0.8 8 9.2 7.5 10 45 18.8 12.24 CAD Cart
SHAL-M5-50 M5 0.8 8 9.2 7.5 10 50 20.9 12.64 CAD Cart
SHAL-M5-60 M5 0.8 8 9.2 7.5 10 60 25.1 13.43 CAD Cart
SHAL-M5-70 M5 0.8 8 9.2 7.5 10 70 29.3 14.22 CAD Cart
SHAL-M5-80 M5 0.8 8 9.2 7.5 10 80 33.6 14.87 CAD Cart
SHAL-M5-90 M5 0.8 8 9.2 7.5 10 90 37.8 15.66 CAD Cart
SHAL-M5-100 M5 0.8 8 9.2 7.5 10 100 42 16.45 CAD Cart
SHAL-M6-25 M6 1 10 11.5 9 12 25 16 12.50 CAD Cart
SHAL-M6-30 M6 1 10 11.5 9 12 30 19.4 12.77 CAD Cart
SHAL-M6-35 M6 1 10 11.5 9 12 35 22.7 13.29 CAD Cart
SHAL-M6-40 M6 1 10 11.5 9 12 40 26.1 13.69 CAD Cart
SHAL-M6-45 M6 1 10 11.5 9 12 45 29.4 14.08 CAD Cart
SHAL-M6-50 M6 1 10 11.5 9 12 50 32.8 14.48 CAD Cart
SHAL-M6-60 M6 1 10 11.5 9 12 60 39.5 15.27 CAD Cart
SHAL-M6-70 M6 1 10 11.5 9 12 70 46.2 16.19 CAD Cart
SHAL-M6-80 M6 1 10 11.5 9 12 80 53 16.98 CAD Cart
SHAL-M6-90 M6 1 10 11.5 9 12 90 60 17.77 CAD Cart
SHAL-M6-100 M6 1 10 11.5 9 12 100 66.4 18.69 CAD Cart
SHAL-M6-120 M6 1 10 11.5 9 12 120 80 20.40 CAD Cart
SHAL-M6-150 M6 1 10 11.5 9 12 150 100 22.77 CAD Cart
SHAL-M8-35 M8 1.25 13 15 12 16 35 38 17.50 CAD Cart
SHAL-M8-40 M8 1.25 13 15 12 16 40 43.7 18.29 CAD Cart
SHAL-M8-45 M8 1.25 13 15 12 16 45 49.5 18.95 CAD Cart
SHAL-M8-50 M8 1.25 13 15 12 16 50 55.2 19.61 CAD Cart
SHAL-M8-60 M8 1.25 13 15 12 16 60 66.7 21.06 CAD Cart
SHAL-M8-70 M8 1.25 13 15 12 16 70 78.2 22.37 CAD Cart
SHAL-M8-80 M8 1.25 13 15 12 16 80 90 23.69 CAD Cart
SHAL-M8-90 M8 1.25 13 15 12 16 90 101 25.14 CAD Cart
SHAL-M8-100 M8 1.25 13 15 12 16 100 112.6 26.58 CAD Cart
SHAL-M8-120 M8 1.25 13 15 12 16 120 135.6 29.35 CAD Cart
SHAL-M8-150 M8 1.25 13 15 12 16 150 170 33.43 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SHAL
Main Body SUS316L

Characteristics

  • Hexagon post with male screw on one end and female screw on the other.
  • Two or more hexagon posts can also be used in combination.
  • Made of SUS316L. It has excellent corrosion resistance.

Related Services

Product List

Click here to see Hexagonpost

Click here to see Machine Elements