Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | d2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|
SDS-M3-10 | M3 | 0.5 | 10 | 2.5 | 2.5 | 1.5 | 0.4 | 2.45 | CAD | Cart |
SDS-M3-12 | M3 | 0.5 | 12 | 2.5 | 2.5 | 1.5 | 0.5 | 2.45 | CAD | Cart |
SDS-M3-16 | M3 | 0.5 | 16 | 2.5 | 2.5 | 1.5 | 0.6 | 2.45 | CAD | Cart |
SDS-M3-20 | M3 | 0.5 | 20 | 2.5 | 2.5 | 1.5 | 0.7 | 2.58 | CAD | Cart |
SDS-M4-12 | M4 | 0.7 | 12 | 3 | 3 | 2 | 0.8 | 2.45 | CAD | Cart |
SDS-M4-16 | M4 | 0.7 | 16 | 3 | 3 | 2 | 1 | 2.45 | CAD | Cart |
SDS-M4-20 | M4 | 0.7 | 20 | 3 | 3 | 2 | 1.3 | 2.58 | CAD | Cart |
SDS-M4-25 | M4 | 0.7 | 25 | 3 | 3 | 2 | 1.6 | 2.58 | CAD | Cart |
SDS-M4-30 | M4 | 0.7 | 30 | 3 | 3 | 2 | 2 | 2.72 | CAD | Cart |
SDS-M5-12 | M5 | 0.8 | 12 | 4 | 4 | 2.5 | 1.3 | 2.45 | CAD | Cart |
SDS-M5-16 | M5 | 0.8 | 16 | 4 | 4 | 2.5 | 1.5 | 2.45 | CAD | Cart |
SDS-M5-20 | M5 | 0.8 | 20 | 4 | 4 | 2.5 | 2 | 2.58 | CAD | Cart |
SDS-M5-25 | M5 | 0.8 | 25 | 4 | 4 | 2.5 | 2.7 | 2.58 | CAD | Cart |
SDS-M5-30 | M5 | 0.8 | 30 | 4 | 4 | 2.5 | 3.3 | 2.72 | CAD | Cart |
SDS-M6-12 | M6 | 1 | 12 | 5 | 4 | 3 | 1.5 | 2.45 | CAD | Cart |
SDS-M6-16 | M6 | 1 | 16 | 5 | 4 | 3 | 1.9 | 2.45 | CAD | Cart |
SDS-M6-20 | M6 | 1 | 20 | 5 | 4 | 3 | 2.6 | 2.58 | CAD | Cart |
SDS-M6-25 | M6 | 1 | 25 | 5 | 4 | 3 | 3.5 | 2.72 | CAD | Cart |
SDS-M6-30 | M6 | 1 | 30 | 5 | 4 | 3 | 4.4 | 2.72 | CAD | Cart |
SDS-M6-35 | M6 | 1 | 35 | 5 | 4 | 3 | 5.3 | 2.86 | CAD | Cart |
SDS-M6-40 | M6 | 1 | 40 | 5 | 4 | 3 | 6.2 | 3.81 | CAD | Cart |
SDS-M8-16 | M8 | 1.25 | 16 | 6.5 | 6 | 4 | 3.3 | 2.58 | CAD | Cart |
SDS-M8-20 | M8 | 1.25 | 20 | 6.5 | 6 | 4 | 4.6 | 2.72 | CAD | Cart |
SDS-M8-25 | M8 | 1.25 | 25 | 6.5 | 6 | 4 | 6.2 | 2.72 | CAD | Cart |
SDS-M8-30 | M8 | 1.25 | 30 | 6.5 | 6 | 4 | 7.8 | 2.86 | CAD | Cart |
SDS-M8-35 | M8 | 1.25 | 35 | 6.5 | 6 | 4 | 9.4 | 3.26 | CAD | Cart |
SDS-M8-40 | M8 | 1.25 | 40 | 6.5 | 6 | 4 | 10.1 | 3.81 | CAD | Cart |
SDS-M8-45 | M8 | 1.25 | 45 | 6.5 | 6 | 4 | 12.5 | 3.81 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SDS | |
---|---|
Main Body | SCM435 Equivalent (Hardness: 45HRC or Higher) Ferrosoferric Oxide Film (Black) |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.