Stopper Bolts・Stopper Screws

Selection Conditions
  • Select Thread SizeM12
Image Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type
Part Name Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type
Part Number SSB-M12-30-A SSB-M12-35-A SSB-M12-40-A SSB-M12-50-A SSB-M12-60-A SSB-M12-70-A SSB-M12-80-A SSB-M12-30-B SSB-M12-35-B
Feature Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw Stopper Screw Stopper Screw Stopper Screw
Part Name Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw Stopper Screw Stopper Screw Stopper Screw
Part Number SSB-M12-40-B SSB-M12-50-B SSB-M12-60-B SSB-M12-70-B SSB-M12-80-B SAN-M12-40-B SAN-M12-60-B SAN-M12-80-B SANS-M12-40-B
Feature Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Stainless Steel
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stopper Screw Stopper Screw Stopper Bolts - Steel Stopper Bolts - Steel Rounded Head Stopper Bolts - Steel Stopper Bolts - Stainless Steel SUS316L Rounded Head Stopper Bolts - Stainless Steel SUS316L Stopper Bolts - Stainless Steel SUS420J2 Rounded Head Stopper Bolts - Stainless Steel SUS420J2
Part Name Stopper Screw Stopper Screw Stopper Bolts - Steel Stopper Bolts - Steel Rounded Head Stopper Bolts - Steel Stopper Bolts - Stainless Steel SUS316L Rounded Head Stopper Bolts - Stainless Steel SUS316L Stopper Bolts - Stainless Steel SUS420J2 Rounded Head Stopper Bolts - Stainless Steel SUS420J2
Part Number SANS-M12-60-B SANS-M12-80-B SPM-M12 SPM-M12-E SPM-M12-B SPML-M12 SPML-M12-B SPMJ-M12 SPMJ-M12-B
Feature Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Quenching Quenching Quenching Corrosion Resistance Corrosion Resistance Quenching
Abrasion Resistance
Quenching
Abrasion Resistance
Thread Part Material Stainless Steel Stainless Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Stopper Bolts・Stopper Screws

Image Locating Block
Part Name Locating Block
Part Number SBN
Feature For fixing SSB
CAD CAD
Specifications Specifications
List SBN-10-30-A SBN-12-30-A SBN-6-30-A SBN-8-30-A