Date Published:May. 10. 2020

Tablet PCs must be fixed to equipment 【Workability / maintenance】

Tablet PC holders that can be mounted using magnets are available

The holder has magnets that make it easy to install to and remove from devices/equipment, and the installation position of the tablet can be easily changed to suit the work environment. Tablet PCs between 9 and 12 inches can be mounted by adjusting the arms.

Recommended product

Display Mounting Systems(Magnet Mounting)  DTAS-MG

Issue/case studies Improved productivity/workability Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Solution samples Machine Elements