Date Published:Jun. 18. 2015
ISO General Purpose Metric Screw Threads
ISO General Purpose Metric Screw Threads
Basic profile, formula and basic dimensions of metric threads
Nominal diameter*= Male screw outside diameter d, female screw root diameter D |
Pitch P | Height of engagement H₁ | Effective diameters D₂/d₂ |
Female screw inside diameter D₁ Male screw root diameterd₁ |
||
---|---|---|---|---|---|---|
Field 1 | Field 2 | Field 3 | ||||
Choice 1 | Choice 2 | Choice 3 | ||||
1 | - | - | 0.25 | 0.135 | 0.838 | 0.729 |
0.2 | 0.108 | 0.870 | 0.783 | |||
- | 1.1 | - | 0.25 | 0.135 | 0.938 | 0.829 |
0.2 | 0.108 | 0.970 | 0.883 | |||
1.2 | - | - | 0.25 | 0.135 | 1.038 | 0.929 |
0.2 | 0.108 | 1.070 | 0.983 | |||
- | 1.4 | - | 0.3 | 0.162 | 1.205 | 1.075 |
0.2 | 0.108 | 1.270 | 1.183 | |||
1.6 | - | - | 0.35 | 0.189 | 1.373 | 1.221 |
0.2 | 0.108 | 1.470 | 1.383 | |||
- | 1.8 | - | 0.35 | 0.189 | 1.573 | 1.421 |
0.2 | 0.108 | 1.670 | 1.583 | |||
2 | - | - | 0.4 | 0.217 | 1.740 | 1.567 |
0.25 | 0.135 | 1.838 | 1.729 | |||
- | 2.2 | - | 0.45 | 0.244 | 1.908 | 1.713 |
0.25 | 0.135 | 2.038 | 1.929 | |||
2.5 | - | - | 0.45 | 0.244 | 2.208 | 2.013 |
0.35 | 0.189 | 2.273 | 2.121 | |||
3 | - | - | 0.5 | 0.271 | 2.675 | 2.459 |
0.35 | 0.189 | 2.773 | 2.621 | |||
- | 3.5 | - | 0.6 | 0.325 | 3.110 | 2.850 |
0.35 | 0.189 | 3.273 | 3.121 | |||
4 | - | - | 0.7 | 0.379 | 3.545 | 3.242 |
0.5 | 0.271 | 3.675 | 3.459 | |||
- | 4.5 | - | 0.75 | 0.406 | 4.013 | 3.688 |
0.5 | 0.271 | 4.175 | 3.959 | |||
5 | - | - | 0.8 | 0.433 | 4.480 | 4.134 |
0.5 | 0.271 | 4.675 | 4.459 | |||
- | - | 5.5 | 0.5 | 0.271 | 5.175 | 4.959 |
6 | - | - | 1 | 0.541 | 5.350 | 4.917 |
0.75 | 0.406 | 5.513 | 5.188 | |||
- | 7 | - |
1 |
0.541 | 6.350 | 5.917 |
0.75 | 0.406 | 6.513 | 6.188 | |||
8 | - | - | 1.25 | 0.677 | 7.188 | 6.647 |
1 | 0.541 | 7.350 | 6.917 | |||
0.75 | 0.406 | 7.513 | 7.188 | |||
- | - | 9 | 1.25 | 0.677 | 8.188 | 7.647 |
1 | 0.541 | 8.350 | 7.917 | |||
0.75 | 0.406 | 8.513 | 8.188 | |||
10 | - | - | 1.5 | 0.812 | 9.026 | 8.376 |
1.25 | 0.677 | 9.188 | 8.647 | |||
1 | 0.541 | 9.350 | 8.917 | |||
0.75 | 0.406 | 9.513 | 9.188 | |||
- | - | 11 | 1.5 | 0.812 | 10.026 | 9.376 |
1 | 0.541 | 10.350 | 9.917 | |||
0.75 | 0.406 | 10.513 | 10.188 | |||
12 | - | - | 1.75 | 0.947 | 10.863 | 10.106 |
1.5 | 0.812 | 11.026 | 10.376 | |||
1.25 | 0.677 | 11.188 | 10.647 | |||
1 | 0.541 | 11.350 | 10.917 | |||
- | 14 | - | 2 | 1.083 | 12.701 | 11.835 |
1.5 | 0.812 | 13.026 | 12.376 | |||
1.25 | 0.677 | 13.188 | 12.647 | |||
1 | 0.541 | 13.350 | 12.917 | |||
- | - | 15 | 1.5 | 0.812 | 14.026 | 13.376 |
1 | 0.541 | 14.350 | 13.917 | |||
16 | - | - | 2 | 1.083 | 14.701 | 13.835 |
1.5 | 0.812 | 15.026 | 14.376 | |||
1 | 0.541 | 15.350 | 14.917 | |||
- | - | 17 | 15 | 0.812 | 16.026 | 15.376 |
1 | 0.541 | 16.350 | 15.917 | |||
- | 18 | - | 2.5 | 1.353 | 16.376 | 15.294 |
2 | 1.083 | 16.701 | 15.835 | |||
1.5 | 0.812 | 17.026 | 16.376 | |||
1 | 0.541 | 17.350 | 16.917 | |||
20 | - | - | 2.5 | 1.353 | 18.376 | 17.294 |
2 | 1.083 | 18.701 | 17.835 | |||
1.5 | 0.812 | 19.026 | 18.376 | |||
1 | 0.541 | 19.350 | 18.917 | |||
- | 22 | - | 2.5 | 1.353 | 20.376 | 19.294 |
2 | 1.083 | 20.701 | 19.835 | |||
1.5 | 0.812 | 21.026 | 20.376 | |||
1 | 0.541 | 21.350 | 20.917 | |||
24 | - | - | 3 | 1.624 | 22.051 | 20.752 |
2 | 1.083 | 22.701 | 21.835 | |||
1.5 | 0.812 | 23.026 | 22.376 | |||
1 | 0.541 | 23.350 | 22.917 | |||
- | - | 25 | 2 | 1.083 | 23.701 | 22.835 |
1.5 | 0.812 | 24.026 | 23.376 | |||
1 | 0.541 | 24.350 | 23.917 | |||
- | - | 26 | 1.5 | 0.812 | 25.026 | 24.376 |
- | 27 | - | 3 | 1.624 | 25.051 | 23.752 |
2 | 1.083 | 25.701 | 24.835 | |||
1.5 | 0.812 | 26.026 | 25.376 | |||
1 | 0.541 | 26.350 | 25.917 | |||
- | - | 28 | 2 | 1.083 | 26.701 | 25.835 |
1.5 | 0.812 | 27.026 | 26.376 | |||
1 | 0.541 | 27.350 | 26.917 | |||
30 | - | - | 3.5 | 1.894 | 27.727 | 26.211 |
3 | 1.624 | 28.051 | 26.752 | |||
2 | 1.083 | 28.701 | 27.835 | |||
1.5 | 0.812 | 29.026 | 28.376 | |||
1 | 0.541 | 29.350 | 28.917 | |||
- | - | 32 | 2 | 1.083 | 30.701 | 29.835 |
1.5 | 0.812 | 31.026 | 30.376 | |||
- | 33 | - | 3.5 | 1.894 | 30.727 | 29.211 |
3 | 1.624 | 31.051 | 29.752 | |||
2 | 1.083 | 31.701 | 30.835 | |||
1.5 | 0.812 | 32.026 | 31.376 | |||
- | - | 35 | 1.5 | 0.812 | 34.026 | 33.376 |
36 | - | - | 4 | 2.165 | 33.402 | 31.670 |
3 | 1.624 | 34.051 | 32.752 | |||
2 | 1.083 | 34.701 | 33.835 | |||
1.5 | 0.812 | 35.026 | 34.376 | |||
- | - | 38 | 1.5 | 0.812 | 37.026 | 36.376 |
- | 39 | - | 4 | 2.165 | 36.402 | 34.670 |
3 | 1.624 | 37.051 | 35.752 | |||
2 | 1.083 | 37.701 | 36.835 | |||
1.5 | 0.812 | 38.026 | 37.376 | |||
- | - | 40 | 3 | 1.624 | 38.051 | 36.752 |
2 | 1.083 | 38.701 | 37.835 | |||
1.5 | 0.812 | 39.026 | 38.376 | |||
42 | - | - | 4.5 | 2.436 | 39.077 | 37.129 |
4 | 2.165 | 39.402 | 37.670 | |||
3 | 1.624 | 40.051 | 38.752 | |||
2 | 1.083 | 40.701 | 39.835 | |||
1.5 | 0.812 | 41.026 | 40.376 | |||
- | 45 | - | 4.5 | 2.436 | 42.077 | 40.129 |
4 | 2.165 | 42.402 | 40.670 | |||
3 | 1.624 | 43.051 | 41.752 | |||
2 | 1.083 | 43.701 | 42.835 | |||
1.5 | 0.812 | 44.026 | 43.376 | |||
48 | - | - | 5 | 2.706 | 44.752 | 42.587 |
4 | 2.165 | 45.402 | 43.670 | |||
3 | 1.624 | 46.051 | 44.752 | |||
2 | 1.083 | 46.701 | 45.835 | |||
1.5 | 0.812 | 47.026 | 46.376 | |||
- | - | 50 | 3 | 1.624 | 48.051 | 46.752 |
2 | 1.083 | 48.701 | 47.835 | |||
1.5 | 0.812 | 49.026 | 48.376 | |||
- | 52 | - | 5 | 2.706 | 48.752 | 46.587 |
4 | 2.165 | 49.402 | 47.670 | |||
3 | 1.624 | 50.051 | 48.752 | |||
2 | 1.083 | 50.701 | 49.835 | |||
1.5 | 0.812 | 51.026 | 50.376 | |||
- | - | 55 | 4 | 2.165 | 52.402 | 50.670 |
3 | 1.624 | 53.051 | 51.752 | |||
2 | 1.083 | 53.701 | 52.835 | |||
1.5 | 0.812 | 54.026 | 53.376 |
* Prioritize Field 1 and, if needed, choose Field 2 and Field 3 in that order.
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Technical Data
Couplings
Special Screws
Machine Elements
FA solutions