Date Published:Jun. 18. 2015
Parallel Pipe Threads
Parallel Pipe Threads
Basic profile, formula and basic dimensions of parallel pipe threads
Nominal Diameter of Thread |
Number of screw threads (per 25.4㎜) n |
Pitch P (Reference) |
Height of screw thread h |
Top of thread and root radius r |
Male Screw |
||
---|---|---|---|---|---|---|---|
Outside diameter d |
Effective diameter d2 |
Root diameter d1 |
|||||
Female Screw |
|||||||
Root diameter D |
Effective diameter D2 |
Inside diameter D1 |
|||||
G 1/16 | 28 | 0.9071 | 0.581 | 0.12 | 7.723 | 7.142 | 6.561 |
G 1/8 G 1/4 G 3/8 |
28 19 19 |
0.9071 1.3368 1.3368 |
0.581 0.856 0.856 |
0.12 0.18 0.18 |
9.728 13.157 16.662 |
9.147 12.301 15.806 |
8.566 11.445 14.950 |
G 1/2 G 5/8 G 3/4 |
14 14 14 |
1.8143 1.8143 1.8143 |
1.162 1.162 1.162 |
0.25 0.25 0.25 |
20.955 22.911 26.441 |
19.793 21.749 25.279 |
18.631 20.587 24.117 |
G 7/8 G1 G1 1/8 |
14 11 11 |
1.8143 2.3091 2.3091 |
1.162 1.479 1.479 |
0.25 0.32 0.32 |
30.201 33.249 37.897 |
29.039 31.770 36.418 |
27.877 30.291 34.939 |
G1 1/4 G1 1/2 G1 3/4 |
11 11 11 |
2.3091 2.3091 2.3091 |
1.479 1.479 1.479 |
0.32 0.32 0.32 |
41.910 47.803 53.746 |
40.431 46.324 52.267 |
38.952 44.845 50.788 |
G2 G2 1/4 G2 1/2 |
11 11 11 |
2.3091 2.3091 2.3091 |
1.479 1.479 1.479 |
0.32 0.32 0.32 |
59.614 65.710 75.184 |
58.135 64.231 73.705 |
56.656 62.752 72.226 |
G2 3/4 G3 G3 1/2 |
11 11 11 |
2.3091 2.3091 2.3091 |
1.479 1.479 1.479 |
0.32 0.32 0.32 |
81.534 87.884 100.330 |
80.055 86.405 98.851 |
78.576 84.926 97.372 |
G4 G4 1/2 G5 |
11 11 11 |
2.3091 2.3091 2.3091 |
1.479 1.479 1.479 |
0.32 0.32 0.32 |
113.030 125.730 138.430 |
111.551 124.251 136.951 |
110.072 122.772 135.472 |
G5 1/2 G6 |
11 11 |
2.3091 2.3091 |
1.479 1.479 |
0.32 0.32 |
151.130 163.830 |
149.651 162.351 |
148.172 160.872 |
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Technical Data
Special Screws
Machine Elements