Date Published:May. 10. 2020

Improved workability for fixing / positioning is required 【Workability / maintenance】

Screws are available for simple and secure clamping using the wedge effect

When NBK clamping screws with eccentric head are tightened, the workpiece is strongly clamped by the head, which is set off-center from the shaft center of the screw. The wedge effect creates a large clamping force with low tightening torque. Ideal for fixing linear guideway rails or workpieces.


Recommended product

Clamping Screws with Eccentric Head  SLEC


Issue/case studies Improved productivity/workability Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical Equipment FA Devices Solution samples Special Screws