• Couplings (Shaft Couplings)
  • Oldham Couplings

MOR/Flexible Coupling - Oldham Type - Set Screw Type

  • High Torque
  • High Allowable Misalignment

Dimension Drawing

MORFlexible Coupling - Oldham Type - Set Screw Type寸法図

*1: In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.

Specs/CAD

Unit : mm

Part Number A L W E F M Screw Tightening
Torque (N・m)
Standard Bore Diameter
(Dimensional Allowance Metric Bore:H8, Inch Bore:H7)
D1-D2
CAD
Download
Cart
MOR-6 6 2.5 8.4 2.1 1.3 M2 0.18 - CAD RFQ
MOR-8 8 2.5 9.6 3.1 1.3 M2 0.18 - CAD RFQ
MOR-10 10 2.9 10.4 4.1 1.4 M2 0.18 - CAD RFQ
MOR-12 12 3.9 14.4 5.2 2 M3 0.7 - CAD RFQ
MOR-15 15 4.4 16 8.2 2.2 M3 0.7 - CAD RFQ
MOR-17 17 4.9 19.7 8.2 2.5 M3 0.7 - CAD RFQ
MOR-20 20 5.8 21.6 12.2 2.9 M3 0.7 - CAD RFQ
MOR-26 26 7.3 25.6 14.2 3.7 M4 1.7 - CAD RFQ
MOR-30 30 10 32.6 16.2 5 M4 1.7 - CAD RFQ
MOR-34 34 11.1 34 16.2 5.6 M5 4 - CAD RFQ
MOR-38 38 12.1 40.1 20.3 6.1 M5 4 - CAD RFQ
MOR-45 45 13.8 46 22.3 6.9 M6 7 - CAD RFQ
MOR-55 55 18.7 57 26.5 9.4 M8 15 - CAD RFQ
MOR-68 68 24 77 38.5 12 M10 30 - CAD RFQ

Part Number Max. Bore Diameter
(mm)
Keyway Additional Modification
Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Torque
*1(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Mass
(g) *2
MOR-6 2 - 0.2 0.4 100000 2.2×10-9 5 0.5 3 0.4
MOR-8 3 - 0.5 1 78000 7.4×10-9 12 0.7 3 0.8
MOR-10 4 - 0.8 1.6 63000 1.9×10-8 23 0.9 3 1
MOR-12 5 - 1 2 52000 5.3×10-8 60 1 3 3
MOR-15 8 8 1.6 3.2 42000 1.4×10-7 80 1 3 4
MOR-17 8 8 2.2 4.4 37000 2.8×10-7 120 1.2 3 7
MOR-20 12 12 3.2 6.4 31000 5.7×10-7 120 1.2 3 9
MOR-26 14 14 6 12 24000 2.1×10-6 300 1.5 3 20
MOR-30 16 16 15 30 21000 5.4×10-6 530 2 3 38
MOR-34 16 16 16 32 18000 9.1×10-6 1000 2.5 3 52
MOR-38 20 20 28 56 16000 1.6×10-5 1500 2.5 3 69
MOR-45 22 22 30 60 14000 3.3×10-5 2400 3 3 110
MOR-55 26 26 45 90 11000 1.0×10-4 4100 4 3 230
MOR-68 38 38 80 160 9000 3.7×10-4 6400 4.5 3 430

*1: Values with no load fluctuation and rotation in a single direction. If there is large load fluctuation, or both normal and reverse rotation, select a size with some margin. If ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the following table. The allowable operating temperature of MOR is -20°C to 80°C.
*2: These are values with max. bore diameter.

Unit : mm

Part Number Standard Metric Bore Diameter (dimensional allowance H8)
D1・D2
1 1.5 2 3 4 5 6 6.35 8 9.525 10 12 14 15 16 18 20 22 25 28 30 35 38
MOR-6
MOR-8
MOR-10
MOR-12
MOR-15
MOR-17
MOR-20
MOR-26
MOR-30
MOR-34
MOR-38
MOR-45
MOR-55
MOR-68

Unit : inch

Part Number Standard Inch Bore Diameter (dimensional allowance H7)
D1・D2
1/4 5/16 3/8 1/2 5/8 3/4 7/8
MOR-15
MOR-17
MOR-20
MOR-26
MOR-30
MOR-34
MOR-38
MOR-45
MOR-55

● All products are provided with hex socket head cap screw.
● In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.
● Recommended tolerance for shaft diameters is h6 and h7.
● A set of hubs with set screw type for one side and clamping type for the other side and others are available upon request.
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
●For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Slip torque

For slip torque, see Aluminum Alloy Coupling under "Slip Torque of Coupling - Set Screw Type" for details.

Structure

Set Screw Type

MOR MOR

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping Type

MOR-C MOR-C

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Set Screws + Key Type

MOR-K MOR-K

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping + Key Type

MOR-CK MOR-CK

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type


Material/Finish

MOR
Hub A2017
Anodized*1
Spacer Polyacetal
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

*1:Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.


Characteristics

  • Applicable Motor
MOR
Servomotor -
Stepping Motor -
General-purpose Motor

◎: Excellent ○: Very good

  • Property
MOR
High Torque
Allowable Misalignment
Small Eccentric Reaction Force
Electrical Insulation
Allowable Operating Temperature -20℃ to 80℃

◎: Excellent ○: Very good

  • This is an oldham type flexible coupling.
  • Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
  • The eccentric reaction generated by misalignment is small and the burden on the shaft is reduced.
  • The simple structure allows the unit to be easily assembled.

Application

Sputtering device / Parts feeder / Industrial sewing machine / Amusement device

Selection

Selection Based on Shaft Diameter and Rated Torque

The area bounded by the shaft diameter and rated torque indicates the selection size.

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Selection Example

In case of selected parameters of shaft diameter of φ 6 and load torque of 0.3 N•m, the selected size is MOR-15.

Comparison of Rated Torque

MORFlexible Coupling - Oldham Type - Set Screw Type


Chemical resistance of the spacer (Polyacetal)

Effect
Weather Resistance Slight Change in Color
Weak Acid Resistance Minor Effect
Strong Acid Resistance Effect
Weak Alkali Resistance Minor Effect
Strong Alkali Resistance Minor Effect
Organic Solvent Resistance Includes Resistance

Physical property of the spacer (Polyacetal)

Test Method unit Polyacetal
Density ISO 1183 g/cm3 1.36
Water Absorption
(23°C, Dipped for 24 hr)
ISO 62 % 0.7
Tensile Strength ISO 527-1, 2 N/mm2 52
Bending Strength ISO 178 N/mm2 72
Charpy Impact Strength
(with Notch)
ISO 179 / 1eA kJ/m2 5.9
Deflection Temperature Under Load
(1.8MPa)
ISO 75-1, 2 °C 85
Insulation Breakdown Strength
(3mmt)
IEC 60243-1 kV/mm 20
Volume Resistivity IEC 60093 Ω·cm 1 x 1014
Combustibility UL94 - HB

Eccentric Reaction Force

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information

These are initial slippage load values of hubs and a spacer.
After running-in operation, the slippage load becomes small, the load on the shaft due to misalignment becomes lowered, and the burden on the shaft bearing is reduced.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Change in static torsional stiffness due to temperature

This is a value under the condition where the static torsional stiffness at 20°C is 100%.
Changes in the static torsion spring constant within the operating temperature are shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Related Products

Replacement Spacer MOR-SPCR is available.
MOR-SPCR

MORFlexible Coupling - Oldham Type - Set Screw Type


Specification Changes

Please be informed of the following changes to the specifications of some sizes of the Flexible Coupling – Set Screw Type.

See here for details
https://www.nbk1560.com/news/2025/20251203_Flexible-Coupling/

Related Services

Product List

Click here to see Oldham Couplings

Click here to see Couplings (Shaft Couplings)