Ball Rollers (Ball Transfers)

About Ball Rollers (Ball Transfers)

Ball rollers are machine elements which can easily convey heavy objects by exposing part of their rotating balls (main balls) on the surface.
NBK ball rollers realize smooth ball rotation by covering the main balls with multiple sub-balls.
With a low coefficient of friction, workpieces can be conveyed with minimal force. With smooth rotation in any direction over 360°, changing conveyance direction is also easy.
These products are used for applications including conveyance of pallets and products between equipment and processes, as well as mounting and removing heavy molds and jigs.

Selection Conditions
  • Select Thread SizeM6
Image Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Downward Ball Rollers - Tap Hole Type
Part Name Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Downward Ball Rollers - Tap Hole Type
Part Number BRUHS-6-S BRUHS-6-N BRUHN-6-N BRUHP-6-P BRPSS-6-S BRPSS-6-N BRDT-38
Feature All Stainless Steel Plastic Ball Plastic
With Drain Hole
PEEK
With Drain Hole
With Plunger Function With Plunger Function
Plastic Ball
Downward Ball Roller
Tap - HoleAttachment
Material SUS304 SUS304 Polyacetal PEEK SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel
Surface Treatment - - - - - - Electroless nickel plating
Thread Size M6 M6 M6 M6 M6 M6 M6
CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List BRUHS-6-S BRUHS-6-N BRUHN-6-N BRUHP-6-P BRPSS-6-S BRPSS-6-N BRDT-38

Products related to Ball Rollers (Ball Transfers)

Image Specialty Wrenches for Ball Rollers
Part Name Specialty Wrenches for Ball Rollers
Part Number BRW
Feature For BRUCS
BRPMS
Wrench
CAD CAD
Specifications Specifications
List BRW-10 BRW-12 BRW-16 BRW-20