Ball Rollers (Ball Transfers)

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Ball Rollers (Ball Transfers)

Ball rollers are machine elements which can easily convey heavy objects by exposing part of their rotating balls (main balls) on the surface.
NBK ball rollers realize smooth ball rotation by covering the main balls with multiple sub-balls.
With a low coefficient of friction, workpieces can be conveyed with minimal force. With smooth rotation in any direction over 360°, changing conveyance direction is also easy.
These products are used for applications including conveyance of pallets and products between equipment and processes, as well as mounting and removing heavy molds and jigs.

Image Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type
Part Name Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type
Part Number BRUSS-S BRUSS-N BRUSS-P BRUSN-N BRUSP-P BRUHS-S BRUHS-N BRUHN-N BRUHP-P
Feature Compact
All Stainless Steel
Compact
Plastic Ball
Compact
PEEK Ball
Compact
Plastic
With Drain Hole
Compact
PEEK
With Drain Hole
All Stainless Steel Plastic Ball Plastic
With Drain Hole
PEEK
With Drain Hole
Price From 19.19 USD From 19.19 USD From 26.65 USD From 11.99 USD From 21.71 USD From 22.11 USD From 22.11 USD From 10.88 USD From 25.79 USD
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Polyacetal PEEK SUS304 SUS304 Polyacetal PEEK
Surface Treatment - - - - - - - - -
Thread Size M8 ~ M20 M8 ~ M20 M8 ~ M16 M8 ~ M20 M8 ~ M16 M5 ~ M20 M5 ~ M20 M4 ~ M10 M5 ~ M10
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List BRUSS-10-S BRUSS-12-S BRUSS-16-S BRUSS-20-S BRUSS-8-S BRUSS-10-N BRUSS-12-N BRUSS-16-N BRUSS-20-N BRUSS-8-N BRUSS-10-P BRUSS-12-P BRUSS-16-P BRUSS-8-P BRUSN-10-N BRUSN-16-N BRUSN-20-N BRUSN-8-N BRUSP-10-P BRUSP-12-P BRUSP-16-P BRUSP-8-P BRUHS-10-S BRUHS-12-S BRUHS-16-S BRUHS-20-S BRUHS-5-S BRUHS-6-S BRUHS-8-S BRUHS-10-N BRUHS-12-N BRUHS-16-N BRUHS-20-N BRUHS-5-N BRUHS-6-N BRUHS-8-N BRUHN-10-N BRUHN-4-N BRUHN-5-N BRUHN-6-N BRUHN-8-N BRUHP-10-P BRUHP-5-P BRUHP-6-P BRUHP-8-P
Image Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Insert Type Ball Rollers - Insert Type Ball Rollers - Cap Screw Type Ball Rollers - Cap Screw Type Ball Rollers - Round Type Ball Rollers - Round Type
Part Name Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Insert Type Ball Rollers - Insert Type Ball Rollers - Cap Screw Type Ball Rollers - Cap Screw Type Ball Rollers - Round Type Ball Rollers - Round Type
Part Number BRUPS-S BRUPS-N BRUPN-N BRUIN-N BRUIP-P BRUCS-S BRUCS-N BRURS-S BRURS-N
Feature Made of All Stainless Steel Plastic Ball Plastic
With Drain Hole
Plastic
With Drain Hole
PEEK
With Drain Hole
All Stainless Steel Plastic Ball All Stainless Steel Plastic Ball
Price From 22.11 USD From 22.11 USD From 10.92 USD From 7.89 USD From 16.81 USD From 29.29 USD From 29.30 USD From 37.15 USD From 37.15 USD
Material SUS304 SUS304 Polyacetal Polyacetal PEEK SUS304 SUS304 SUS304 SUS304
Surface Treatment - - - - - - - - -
Thread Size - - - - - M10 ~ M20 M10 ~ M20 M3 ~ M4 M3 ~ M4
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List BRUPS-11-S BRUPS-15-S BRUPS-18-S BRUPS-24-S BRUPS-30-S BRUPS-7.5-S BRUPS-9-S BRUPS-11-N BRUPS-15-N BRUPS-18-N BRUPS-24-N BRUPS-30-N BRUPS-7.5-N BRUPS-9-N BRUPN-10-N BRUPN-5-N BRUPN-6-N BRUPN-8-N BRUIN-13-N BRUIN-15-N BRUIN-20-N BRUIN-24-N BRUIN-5-N BRUIN-7-N BRUIN-9-N BRUIP-11-P BRUIP-13-P BRUIP-7-P BRUIP-9-P BRUCS-10-S BRUCS-12-S BRUCS-16-S BRUCS-20-S BRUCS-10-N BRUCS-12-N BRUCS-16-N BRUCS-20-N BRURS-22-S BRURS-28-S BRURS-36-S BRURS-42-S BRURS-22-N BRURS-28-N BRURS-36-N BRURS-42-N
Image Ball Roller Units - Press Fit Type Ball Roller Units - Press Fit Type Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Downward Ball Rollers - Round Flange Type Downward Ball Rollers - Square Flange Type
Part Name Ball Roller Units - Press Fit Type Ball Roller Units - Press Fit Type Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Downward Ball Rollers - Round Flange Type Downward Ball Rollers - Square Flange Type
Part Number BRAPS-S BRAPS-N BRPSS-S BRPSS-N BRPPS-S BRPIN-N BRPMS-S BRDRF BRDSF
Feature Used with BRUPS-S Used with BRUPS-N With Plunger Function With Plunger Function
Plastic Ball
With Plunger Function With Plunger Function
Plastic
With Drain Hole
With Plunger Function Downward Ball Roller
Round Flange Type
Downward Ball Roller
Square Flange Type
Price From 218.26 USD From 218.26 USD From 15.55 USD From 15.55 USD From 37.15 USD From 17.51 USD From 41.22 USD From 105.95 USD From 117.56 USD
Material SUS304 SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 Polyacetal SUS304 Steel Steel
Surface Treatment - - - - - - - Electroless nickel plating Electroless nickel plating
Thread Size - - M5 ~ M16 M5 ~ M16 - - M16 ~ M24 - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List BRAPS-200-S BRAPS-400-S BRAPS-600-S BRAPS-200-N BRAPS-400-N BRAPS-600-N BRPSS-10-S BRPSS-12-S BRPSS-16-S BRPSS-5-S BRPSS-6-S BRPSS-8-S BRPSS-10-N BRPSS-12-N BRPSS-16-N BRPSS-5-N BRPSS-6-N BRPSS-8-N BRPPS-14-S BRPPS-18-S BRPPS-22-S BRPIN-13-N BRPIN-15-N BRPIN-20-N BRPIN-24-N BRPIN-7-N BRPIN-9-N BRPMS-16-S BRPMS-20-S BRPMS-24-S BRDRF-40 BRDRF-50 BRDRF-60 BRDSF-40 BRDSF-50 BRDSF-60
Image Downward Ball Rollers - Hex Head Screw Type Downward Ball Rollers - Tap Hole Type Downward Ball Rollers - Flange Type
Part Name Downward Ball Rollers - Hex Head Screw Type Downward Ball Rollers - Tap Hole Type Downward Ball Rollers - Flange Type
Part Number BRDH BRDT BRDB
Feature Downward Ball Roller Downward Ball Roller
Tap - HoleAttachment
Downward Ball Roller
Price From 102.87 USD From 95.03 USD From 100.90 USD
Material Steel Steel Steel
Surface Treatment Electroless nickel plating Electroless nickel plating Electroless nickel plating
Thread Size M12 ~ M20 M4 ~ M6 -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List BRDH-12 BRDH-16 BRDH-20 BRDT-24 BRDT-30 BRDT-38 BRDB-24 BRDB-30 BRDB-38

Products related to Ball Rollers (Ball Transfers)

Image Specialty Wrenches for Ball Rollers
Part Name Specialty Wrenches for Ball Rollers
Part Number BRW
Feature For BRUCS
BRPMS
Wrench
CAD CAD
Specifications Specifications
List BRW-10 BRW-12 BRW-16 BRW-20