Specs/CAD
Unit : mm
Part Number | M (Fine) Nominal of Thread |
Pitch | L | s | L1 | L2 | L3 | D1 | D | Db | P | Applicable Wrench | Load (N) Min./Max. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRPMS-16-S | M16 | 1.5 | 14 | 1.5 | 1.5 | 9 | 1.5 | 19 | 13.5 | 5.56 | 15 | BRW-10 | 23 / 30 | 1 | 18 | 28.50 | CAD | Cart |
BRPMS-20-S | M20 | 1.5 | 17 | 2.5 | 1.5 | 10 | 2 | 24 | 16.5 | 8.73 | 18.5 | BRW-12 | 24 / 38 | 1 | 30 | 31.81 | CAD | Cart |
BRPMS-24-S | M24 | 1.5 | 21.5 | 3.5 | 1.5 | 12 | 2 | 28 | 20.5 | 10.32 | 23 | BRW-16 | 24 / 55 | 1 | 54 | 36.25 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- These are flange type ball rollers with spring plunger function.
- The attachment height can be easily determined.
- Install and remove by using BRW Specialty Wrench.
- Their internal springs receive loads evenly even when the load is unbalanced.
- These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
Material/Finish
BRPMS-S | |
---|---|
Main Body | SUS304 |
Main Ball | SUS440C(Hardness 55HRC or Higher) |
Sub Ball | SUS440C(Hardness 55HRC or Higher) |
Spacer | SUS304 |
Casing | SUS304 |
Spring | SUS631J1 |
Application
Conveyance, fixing and locating work, torque limiting, and indexingPrecautions for Use
- These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
- The bottom section moves the stroke distance of the main ball. Take care with the depth of the attachment hole.