Specs/CAD
Unit : mm
Part Number | D1 | L | s | Db | M (Coarse) Nominal of Thread |
Pitch | h | P | Withstand Load (N) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRDT-24 | 24 | 24 | 5 | 15.88 | M4 | 0.7 | 6 | 16 | 900 | 1 | 78 | 65.98 | CAD | Cart |
BRDT-30 | 30 | 28 | 6 | 19.05 | M5 | 0.8 | 6 | 20 | 1100 | 1 | 142 | 72.07 | CAD | Cart |
BRDT-38 | 38 | 37 | 8 | 25.4 | M6 | 1 | 8 | 26 | 1200 | 1 | 305 | 82.33 | CAD | Cart |
Characteristics
- These ball rollers can be used in downward and sideward applications such as with casters of push carts for transport.
- The dustproof seal prevents the ingress of dirt and dust.
- The body, main ball, and sub-balls are made of steel. These rollers have excellent durability.
- Because they are fixed using screw holes in the body section, they can be attached to thin plates.
Material/Finish
BRDT | |
---|---|
Main Body | S45C Electroless Nickel Plating |
Main Ball | SUJ2(Hardness 55HRC or Higher) |
Sub Ball | SUJ2(Hardness 55HRC or Higher) |
Strike Plate | SCM415(Hardness 50 HRC or Higher) |
Dustproof Seal | Felt |
Application
FPD production equipment, semiconductor devices,food production lines, and packaging lines